Catalog
CAD (0)
▾
1 2
Part # |
Thread Size |
L ± 0.4 |
BPT ± 0.1 |
CAD |
|---|---|---|---|---|
| VMC30FHP-M4-10 | N/A M4 x 0.7 | N/A 10 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M4-12 | N/A M4 x 0.7 | N/A 12 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M4-15 | N/A M4 x 0.7 | N/A 15 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M4-18 | N/A M4 x 0.7 | N/A 18 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M4-20 | N/A M4 x 0.7 | N/A 20 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M4-25 | N/A M4 x 0.7 | N/A 25 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-10 | N/A M5 x 0.8 | N/A 10 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-12 | N/A M5 x 0.8 | N/A 12 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-15 | N/A M5 x 0.8 | N/A 15 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-18 | N/A M5 x 0.8 | N/A 18 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-20 | N/A M5 x 0.8 | N/A 20 mm | N/A 1.2 mm |
N/A
|
| VMC30FHP-M5-25 | N/A M5 x 0.8 | N/A 25 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-10 | N/A M4 x 0.7 | N/A 10 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-12 | N/A M4 x 0.7 | N/A 12 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-15 | N/A M4 x 0.7 | N/A 15 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-18 | N/A M4 x 0.7 | N/A 18 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-20 | N/A M4 x 0.7 | N/A 20 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M4-25 | N/A M4 x 0.7 | N/A 25 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-10 | N/A M5 x 0.8 | N/A 10 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-12 | N/A M5 x 0.8 | N/A 12 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-15 | N/A M5 x 0.8 | N/A 15 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-18 | N/A M5 x 0.8 | N/A 18 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-20 | N/A M5 x 0.8 | N/A 20 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M5-25 | N/A M5 x 0.8 | N/A 25 mm | N/A 1.2 mm |
N/A
|
| VMC20FHP-M6-10 | N/A M6 x 1 | N/A 10 mm | N/A 1.8 mm |
N/A
|
1 2