Catalog
CAD (0)
▾
PEM® TY-D® self-clinching tie-mounts provide secure attachment points for mounting wires to electronic chassis or enclosures. TY-D hardware installs quickly and permanently without screws and eliminates the use of adhesives that typically fail over time and temperature cycling.
TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
TY-D hardware can be a great improvement over traditional mounting methods. They can be placed with assurance at designed locations and angles to remain secure for the life of the assembly; they will not protrude on the reverse side and will not affect the reverse side appearance or clearance; and panels remain flush, minimizing EMI/RFI and contamination of electronics by dust or dirt.
Part # |
Profile |
L - Length ± 0.08 |
Sheet Thickness |
Hole Size In Sheet + 0.05 -0.03 |
E ± 0.15 |
G - Height ± 0.15 |
CAD |
|---|---|---|---|---|---|---|---|
| TDS-40-4 | N/A 40 | N/A 3.07 mm | N/A 1.02 - 1.27 mm | N/A 6.35 x 3.18 mm | N/A 7.82 mm | N/A 3.81 mm |
N/A
|
| TDS-60-6 | N/A 60 | N/A 4.67 mm | N/A 1.02 -1.78 mm | N/A 7.93 x 4.75 mm | N/A 9.4 mm | N/A 4.57 mm |
N/A
|
| TDS-175-12 | N/A 175 | N/A 9.42 mm | N/A 1.02 - 3.18 mm | N/A 12.70 x 9.53 mm | N/A 14.28 mm | N/A 7.24 mm |
N/A
|
| TDS-40-4ZI | N/A 40 | N/A 3.07 mm | N/A 1.02 - 1.27 mm | N/A 6.35 x 3.18 mm | N/A 7.82 mm | N/A 3.81 mm |
N/A
|
| TDS-60-6ZI | N/A 60 | N/A 4.67 mm | N/A 1.02 -1.78 mm | N/A 7.93 x 4.75 mm | N/A 9.4 mm | N/A 4.57 mm |
N/A
|
| TDS-175-12ZI | N/A 175 | N/A 9.42 mm | N/A 1.02 - 3.18 mm | N/A 12.70 x 9.53 mm | N/A 14.28 mm | N/A 7.24 mm |
N/A
|