Catalog
CAD (0)
▾
- Designed for high load applications. Full hex feature for high torque applications.
- Additional thread sizes and grip ranges are available.
- Other materials available. Cadmium finish available upon request.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|
| AESM5H215ZYR | N/A M5 x 0.8 | N/A 0.50 - 2.15 mm | N/A 10.30 mm | N/A 6.72 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM5H215ZYR | N/A M5 x 0.8 | N/A 0.50 - 2.15 mm | N/A 10.30 mm | N/A 6.72 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM5H355ZYR | N/A M5 x 0.8 | N/A 2.15 - 3.55 mm | N/A 11.90 mm | N/A 6.72 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM5H355ZYR | N/A M5 x 0.8 | N/A 2.15 - 3.55 mm | N/A 11.90 mm | N/A 6.72 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM5H505ZYR | N/A M5 x 0.8 | N/A 3.55 - 5.05 mm | N/A 13.48 mm | N/A 6.72 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM5H505ZYR | N/A M5 x 0.8 | N/A 3.55 - 5.05 mm | N/A 13.48 mm | N/A 6.72 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM6H215ZYR | N/A M6 x 1 | N/A 0.50 - 2.15 mm | N/A 10.30 mm | N/A 6.22 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6H215ZYR | N/A M6 x 1 | N/A 0.50 - 2.15 mm | N/A 10.30 mm | N/A 6.22 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM6H365ZYR | N/A M6 x 1 | N/A 2.15 - 3.65 mm | N/A 11.90 mm | N/A 6.22 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6H365ZYR | N/A M6 x 1 | N/A 2.15 - 3.65 mm | N/A 11.90 mm | N/A 6.22 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM6H520ZYR | N/A M6 x 1 | N/A 3.65 - 5.20 mm | N/A 13.48 mm | N/A 6.22 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6H520ZYR | N/A M6 x 1 | N/A 3.65 - 5.20 mm | N/A 13.48 mm | N/A 6.22 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8H255ZYR | N/A M8 x 1.25 | N/A 0.50 - 2.55 mm | N/A 15.86 mm | N/A 10.35 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8H255ZYR | N/A M8 x 1.25 | N/A 0.50 - 2.55 mm | N/A 15.86 mm | N/A 10.35 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8H455ZYR | N/A M8 x 1.25 | N/A 2.50 - 4.55 mm | N/A 17.84 mm | N/A 10.35 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8H455ZYR | N/A M8 x 1.25 | N/A 2.50 - 4.55 mm | N/A 17.84 mm | N/A 10.35 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8H660ZYR | N/A M8 x 1.25 | N/A 4.55 - 6.60 mm | N/A 19.82 mm | N/A 10.35 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8H660ZYR | N/A M8 x 1.25 | N/A 4.55 - 6.60 mm | N/A 19.82 mm | N/A 10.35 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10H295ZYR | N/A M10 x 1.5 | N/A 0.75 - 2.95 mm | N/A 15.88 mm | N/A 13.08 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10H295ZYR | N/A M10 x 1.5 | N/A 0.75 - 2.95 mm | N/A 15.88 mm | N/A 13.08 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10H520ZYR | N/A M10 x 1.5 | N/A 2.95 - 5.20 mm | N/A 18.24 mm | N/A 13.08 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10H520ZYR | N/A M10 x 1.5 | N/A 2.95 - 5.20 mm | N/A 18.24 mm | N/A 13.08 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10H750ZYR | N/A M10 x 1.5 | N/A 5.20 - 7.50 mm | N/A 20.62 mm | N/A 13.08 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10H750ZYR | N/A M10 x 1.5 | N/A 5.20 - 7.50 mm | N/A 20.62 mm | N/A 13.08 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|