Catalog
CAD (0)
▾
- Installs into stainless steel sheets HRB 88 or less.
- Fully concealed-head for tool only access.
- UL approved.
- Assorted screw lengths for most applications.
Part # |
Thread Size x Pitch |
Min. Sheet Thickness |
Hole Size in Sheet + 0.08 |
E ± 0.25 |
G ± 0.4 |
P ± 0.64 |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|---|
| PFC4-M3-40 | N/A M3 x 0.5 | N/A 1.53 mm | N/A 6.73 mm | N/A 8.74 mm | N/A 6.40 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFC4-M3-40 | N/A M3 x 0.5 | N/A 1.53 mm | N/A 6.73 mm | N/A 8.74 mm | N/A 6.40 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFC4-M3-62 | N/A M3 x 0.5 | N/A 1.53 mm | N/A 6.73 mm | N/A 8.74 mm | N/A 9.50 mm | N/A 3.20 mm | N/A Unfastened |
N/A
|
| PFC4-M3-62 | N/A M3 x 0.5 | N/A 1.53 mm | N/A 6.73 mm | N/A 8.74 mm | N/A 9.50 mm | N/A 3.20 mm | N/A Fastened |
N/A
|
| PFC4-M4-50 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 7.90 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFC4-M4-50 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 7.90 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFC4-M4-72 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 11.10 mm | N/A 3.20 mm | N/A Unfastened |
N/A
|
| PFC4-M4-72 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 11.10 mm | N/A 3.20 mm | N/A Fastened |
N/A
|
| PFC4-M4-94 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 14.30 mm | N/A 6.40 mm | N/A Unfastened |
N/A
|
| PFC4-M4-94 | N/A M4 x 0.7 | N/A 1.53 mm | N/A 7.92 mm | N/A 10.31 mm | N/A 14.30 mm | N/A 6.40 mm | N/A Fastened |
N/A
|
| PFC4-M5-50 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 7.90 mm | N/A 0 mm | N/A Unfastened |
N/A
|
| PFC4-M5-50 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 7.90 mm | N/A 0 mm | N/A Fastened |
N/A
|
| PFC4-M5-72 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 11.10 mm | N/A 3.20 mm | N/A Unfastened |
N/A
|
| PFC4-M5-72 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 11.10 mm | N/A 3.20 mm | N/A Fastened |
N/A
|
| PFC4-M5-94 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 14.30 mm | N/A 6.40 mm | N/A Unfastened |
N/A
|
| PFC4-M5-94 | N/A M5 x 0.8 | N/A 1.53 mm | N/A 8.74 mm | N/A 11.10 mm | N/A 14.30 mm | N/A 6.40 mm | N/A Fastened |
N/A
|