CAD (0)
  • Cart is empty

Type SMTRA ReelFast® R'ANGLE® surface mount fasteners provide strong re-usable threads at right angles to PC boards.

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size

L - Length ± .005

Hole Size in Sheet + .003 - .000

A ± .006

F - Height ± .006

Standard Finish

Optional Finish

CAD

SMTRA256-8-6ET N/A .086-56 (#2-56) N/A .188 in N/A .053 in N/A .218 in N/A .250 in N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRA440-9-6ET N/A .112-40 (#4-40) N/A .188 in N/A .053 in N/A .250 in N/A .281 in N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRA632-10-8ET N/A .138-32 (#6-32) N/A .250 in N/A .053 in N/A .312 in N/A .312 in N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
SMTRA832-12-9ET N/A .164-32 (#8-32) N/A .281 in N/A .053 in N/A .375 in N/A .375 in N/A Electro-Plated Tin, ASTM B545, Class A with Clear Preservative Coating, Annealed N/A N/A CAD Icon (for items table)
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1