Catalog
CAD (0)
▾
- Designed for superior pullout resistance in plastics and thin sheet metal.
- Pre-bulbed design requires less installation load.
- Pre-bulbed inserts require less installation load than straight shank and require slightly larger mounting hole size.
- Other materials available.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Hole Size in Sheet + 0.15 |
Fastening |
Standard Material |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM6P7.1PBZYR | N/A M6 x 1 | N/A 0.50 - 7.10 mm | N/A 25.40 mm | N/A | N/A 10.00 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6P7.1PBZYR | N/A M6 x 1 | N/A 0.50 - 7.10 mm | N/A | N/A 13.20 mm | N/A 10.00 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM6P12.7PBZYR | N/A M6 x 1 | N/A 7.10 - 12.70 mm | N/A 31.34 mm | N/A | N/A 10.00 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM6P12.7PBZYR | N/A M6 x 1 | N/A 7.10 - 12.70 mm | N/A | N/A 13.20 mm | N/A 10.00 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8P7.1PBZYR | N/A M8 x 1.25 | N/A 0.50 - 7.10 mm | N/A 29.25 mm | N/A | N/A 12.7 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8P7.1PBZYR | N/A M8 x 1.25 | N/A 0.50 - 7.10 mm | N/A | N/A 19.69 mm | N/A 12.7 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM8P12.7PBZYR | N/A M8 x 1.25 | N/A 7.10 - 12.70 mm | N/A 34.93 mm | N/A | N/A 12.7 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM8P12.7PBZYR | N/A M8 x 1.25 | N/A 7.10 - 12.70 mm | N/A | N/A 19.69 mm | N/A 12.7 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AESM10P7.1PBZYR | N/A M10 x 1.5 | N/A 0.50 - 7.10 mm | N/A 30.94 mm | N/A | N/A 15.09 mm | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AESM10P7.1PBZYR | N/A M10 x 1.5 | N/A 0.50 - 7.10 mm | N/A | N/A 19.69 mm | N/A 15.09 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|