Catalog
CAD (0)
▾
Broaching Nuts - Types KF2, KFS2 - Unified
Nuts, Broaching – Types KF2, KFS2
Type KF2 and KFS2 - Broaching nuts, internally threaded for mounting on PC boards.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + .003 - .000 |
C ± .003 |
E ± .005 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| KF2-256-ET | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .147 in | C ± .003 N/A .165 in | E ± .005 N/A .219 in | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-440-ET | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .166 in | C ± .003 N/A .184 in | E ± .005 N/A .219 in | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-632-ET | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .213 in | C ± .003 N/A .231 in | E ± .005 N/A .281 in | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-832-ET | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .250 in | C ± .003 N/A .268 in | E ± .005 N/A .344 in | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-032-ET | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .272 in | C ± .003 N/A .290 in | E ± .005 N/A .375 in | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KFS2-256 | Thread Size N/A .086-56 (#2-56) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .147 in | C ± .003 N/A .165 in | E ± .005 N/A .219 in | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-440 | Thread Size N/A .112-40 (#4-40) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .166 in | C ± .003 N/A .184 in | E ± .005 N/A .219 in | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-632 | Thread Size N/A .138-32 (#6-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .213 in | C ± .003 N/A .231 in | E ± .005 N/A .281 in | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-832 | Thread Size N/A .164-32 (#8-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .250 in | C ± .003 N/A .268 in | E ± .005 N/A .344 in | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-032 | Thread Size N/A .190-32 (#10-32) | A (Shank) Max. N/A .060 in | Hole Size in Sheet + .003 - .000 N/A .272 in | C ± .003 N/A .290 in | E ± .005 N/A .375 in | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

