Catalog
CAD (0)
▾
Broaching Nuts - Types KF2, KFS2 - Metric
Nuts, Broaching – Types KF2, KFS2
Type KF2 and KFS2 - Broaching nuts, internally threaded for mounting on PC boards.
Part # |
Thread Size |
A (Shank) Max. |
Hole Size in Sheet + 0.08 |
C ± 0.08 |
E ± 0.13 |
Fastener Material |
Standard Finish |
Optional Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| KF2-M2-ET | Thread Size N/A M2 x 0.4 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 3.73 mm | C ± 0.08 N/A 4.19 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-M2.5-ET | Thread Size N/A M2.5 x 0.45 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-M3-ET | Thread Size N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-M4-ET | Thread Size N/A M4 x 0.7 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.4 mm | C ± 0.08 N/A 6.81 mm | E ± 0.13 N/A 8.74 mm | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KF2-M5-ET | Thread Size N/A M5 x 0.8 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.9 mm | C ± 0.08 N/A 7.37 mm | E ± 0.13 N/A 9.53 mm | Fastener Material N/A Carbon Steel | Standard Finish N/A Electro-Plated Tin, ASTM B545, Class B with Preservative Coating, Annealed | Optional Finish N/A |
CAD
N/A
|
| KFS2-M2 | Thread Size N/A M2 x 0.4 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 3.73 mm | C ± 0.08 N/A 4.19 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-M2.5 | Thread Size N/A M2.5 x 0.45 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-M3 | Thread Size N/A M3 x 0.5 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 4.22 mm | C ± 0.08 N/A 4.68 mm | E ± 0.13 N/A 5.56 mm | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-M4 | Thread Size N/A M4 x 0.7 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.4 mm | C ± 0.08 N/A 6.81 mm | E ± 0.13 N/A 8.74 mm | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
| KFS2-M5 | Thread Size N/A M5 x 0.8 | A (Shank) Max. N/A 1.53 mm | Hole Size in Sheet + 0.08 N/A 6.9 mm | C ± 0.08 N/A 7.37 mm | E ± 0.13 N/A 9.53 mm | Fastener Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 | Optional Finish N/A |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

