CAD (0)
  • Cart is empty
  • Feature a large diameter, low-profile head and knurled shank.
  • Offers highest all around strength.
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± 0.38

øD Max.

M Ref.

Hole Size in Sheet + 0.15

Fastening

CAD

AELS8-1015-3.8 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A 17.53 mm N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-1015-3.8 N/A M10 x 1.5 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AELS8-1015-7.9 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A 20.45 mm N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-1015-7.9 N/A M10 x 1.5 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AELS8-12175-5.1 N/A M12 x 1.75 N/A 1.6 - 5.1 mm N/A N/A 17.4 mm N/A 21.59 mm N/A 17.47 mm N/A Installed N/A CAD Icon (for items table)
AELS8-12175-5.1 N/A M12 x 1.75 N/A 1.6 - 5.1 mm N/A 29.21 mm N/A 17.4 mm N/A 21.59 mm N/A 17.47 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-12175-8.9 N/A M12 x 1.75 N/A 5.1 - 8.9 mm N/A 33.02 mm N/A 17.4 mm N/A 21.59 mm N/A 17.47 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-12175-8.9 N/A M12 x 1.75 N/A 5.1 - 8.9 mm N/A N/A 17.4 mm N/A 21.59 mm N/A 17.47 mm N/A Installed N/A CAD Icon (for items table)
AELS8-470-2.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A 10.67 mm N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-470-2.0 N/A M4 x 0.7 N/A 0.50 - 2.00 mm N/A N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Installed N/A CAD Icon (for items table)
AELS8-470-3.3 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A 11.94 mm N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-470-3.3 N/A M4 x 0.7 N/A 2.00 - 3.30 mm N/A N/A 6.73 mm N/A 7.75 mm N/A 6.75 mm N/A Installed N/A CAD Icon (for items table)
AELS8-580-3.3 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A 12.07 mm N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-580-3.3 N/A M5 x 0.8 N/A 0.50 - 3.30 mm N/A N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Installed N/A CAD Icon (for items table)
AELS8-580-5.7 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A 14.86 mm N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-580-5.7 N/A M5 x 0.8 N/A 3.30 - 5.70 mm N/A N/A 7.52 mm N/A 8.00 mm N/A 7.60 mm N/A Installed N/A CAD Icon (for items table)
AELS8-610-4.2 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A 14.73 mm N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-610-4.2 N/A M6 x 1 N/A 0.70 - 4.20 mm N/A N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Installed N/A CAD Icon (for items table)
AELS8-610-6.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A 17.27 mm N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-610-6.6 N/A M6 x 1 N/A 4.20 - 6.60 mm N/A N/A 9.91 mm N/A 9.65 mm N/A 10.00 mm N/A Installed N/A CAD Icon (for items table)
AELS8-8125-3.8 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A 17.53 mm N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-8125-3.8 N/A M8 x 1.25 N/A 0.70 - 3.80 mm N/A N/A 13.46 mm N/A 11.94 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
AELS8-8125-7.9 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A 20.45 mm N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Uninstalled N/A CAD Icon (for items table)
AELS8-8125-7.9 N/A M8 x 1.25 N/A 3.80 - 7.90 mm N/A N/A 13.46 mm N/A 10.80 mm N/A 13.50 mm N/A Installed N/A CAD Icon (for items table)
1 - 24 of 24 | Results Per Page | View | Unit of Measure
1