Catalog
CAD (0)
▾
- Compensates for mating hole misalignment.
- Installs into any panel hardness.
Part # |
Thread Size x Pitch |
Type |
D Hole Size in Sheet + 0.08 - 0.03 |
G Nom. |
Optional Finish |
CAD View |
CAD |
|---|---|---|---|---|---|---|---|
| PF11MW-M3-11 | N/A M3 x 0.5 | N/A Knurled Cap - PF11MW | N/A 6.35 mm | N/A 5.84 mm | N/A | N/A Unfastened |
N/A
|
| PF11MW-M3-11 | N/A M3 x 0.5 | N/A Knurled Cap - PF11MW | N/A 6.35 mm | N/A 5.84 mm | N/A | N/A Fastened |
N/A
|
| PF11MW-M3.5-11 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11MW | N/A 7.19 mm | N/A 7.37 mm | N/A | N/A Unfastened |
N/A
|
| PF11MW-M3.5-11 | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11MW | N/A 7.19 mm | N/A 7.37 mm | N/A | N/A Fastened |
N/A
|
| PF11MW-M4-11 | N/A M4 x 0.7 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm | N/A | N/A Unfastened |
N/A
|
| PF11MW-M4-11 | N/A M4 x 0.7 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm | N/A | N/A Fastened |
N/A
|
| PF11MW-M5-11 | N/A M5 x 0.8 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm | N/A | N/A Unfastened |
N/A
|
| PF11MW-M5-11 | N/A M5 x 0.8 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm | N/A | N/A Fastened |
N/A
|
| PF11MW-M6-11 | N/A M6 x 1 | N/A Knurled Cap - PF11MW | N/A 10.49 mm | N/A 8.89 mm | N/A | N/A Unfastened |
N/A
|
| PF11MW-M6-11 | N/A M6 x 1 | N/A Knurled Cap - PF11MW | N/A 10.49 mm | N/A 8.89 mm | N/A | N/A Fastened |
N/A
|
| PF11MW-M3-11BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11MW | N/A 6.35 mm | N/A 5.84 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Unfastened |
N/A
|
| PF11MW-M3-11BL | N/A M3 x 0.5 | N/A Knurled Cap - PF11MW | N/A 6.35 mm | N/A 5.84 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Fastened |
N/A
|
| PF11MW-M3.5-11BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11MW | N/A 7.19 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Unfastened |
N/A
|
| PF11MW-M3.5-11BL | N/A M3.5 x 0.6 | N/A Knurled Cap - PF11MW | N/A 7.19 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Fastened |
N/A
|
| PF11MW-M4-11BL | N/A M4 x 0.7 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Unfastened |
N/A
|
| PF11MW-M4-11BL | N/A M4 x 0.7 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Fastened |
N/A
|
| PF11MW-M5-11BL | N/A M5 x 0.8 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Unfastened |
N/A
|
| PF11MW-M5-11BL | N/A M5 x 0.8 | N/A Knurled Cap - PF11MW | N/A 8.79 mm | N/A 7.37 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Fastened |
N/A
|
| PF11MW-M6-11BL | N/A M6 x 1 | N/A Knurled Cap - PF11MW | N/A 10.49 mm | N/A 8.89 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Unfastened |
N/A
|
| PF11MW-M6-11BL | N/A M6 x 1 | N/A Knurled Cap - PF11MW | N/A 10.49 mm | N/A 8.89 mm |
N/A
Knob (aluminum) – Black Anodize Screw (steel and stainless) – Black Nitride |
N/A Fastened |
N/A
|
| PF12MW-M3-11 | N/A M3 x 0.5 | N/A Smooth Cap - PF12MW | N/A 6.35 mm | N/A 5.84 mm | N/A | N/A Unfastened |
N/A
|
| PF12MW-M3-11 | N/A M3 x 0.5 | N/A Smooth Cap - PF12MW | N/A 6.35 mm | N/A 5.84 mm | N/A | N/A Fastened |
N/A
|
| PF12MW-M3.5-11 | N/A M3.5 x 0.6 | N/A Smooth Cap - PF12MW | N/A 7.19 mm | N/A 7.37 mm | N/A | N/A Unfastened |
N/A
|
| PF12MW-M3.5-11 | N/A M3.5 x 0.6 | N/A Smooth Cap - PF12MW | N/A 7.19 mm | N/A 7.37 mm | N/A | N/A Fastened |
N/A
|
| PF12MW-M4-11 | N/A M4 x 0.7 | N/A Smooth Cap - PF12MW | N/A 8.79 mm | N/A 7.37 mm | N/A | N/A Unfastened |
N/A
|