Catalog
CAD (0)
▾
KEYHOLE® Self-clinching Standoffs Type SK4™ - Unified
Keyhole® Standoffs – Type SK4
PEM® KEYHOLE® Standoffs and sheet joining fasteners are designed so that a PC board or panel can be quickly slipped
into place and then removed from an assembly by simply sliding the board sideways and lifting it off. These standoffs
and fasteners can save valuable time and dramatically reduce the amount of loose hardware required.
SK4™ standoffs can be used for spacing or mounting of replaceable components. Typically, several standoffs are used with one standard PEM® threaded standoff which accepts a screw to secure the board or component against any unwanted movement.
SK4™ standoffs can be used for spacing or mounting of replaceable components. Typically, several standoffs are used with one standard PEM® threaded standoff which accepts a screw to secure the board or component against any unwanted movement.
- Allow detachable spacing of two sheets
- Clinch feature mounts fastener permanently and flush into metal sheet
- Unique barrel design allows for quick attachment and detachment Makes horizontal or vertical component mounting possible
- SK4™ standoffs are now available for installation into stainless steel sheets
Part # |
A ± .003 |
L - Length ± .005 |
M Max. |
S ± .003 |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| SK4-6060-2 | A ± .003 N/A .099 in | L - Length ± .005 N/A .063 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-4 | A ± .003 N/A .099 in | L - Length ± .005 N/A .125 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-6 | A ± .003 N/A .099 in | L - Length ± .005 N/A .188 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-8 | A ± .003 N/A .099 in | L - Length ± .005 N/A .250 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-10 | A ± .003 N/A .099 in | L - Length ± .005 N/A .312 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-12 | A ± .003 N/A .099 in | L - Length ± .005 N/A .375 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-14 | A ± .003 N/A .099 in | L - Length ± .005 N/A .437 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-16 | A ± .003 N/A .099 in | L - Length ± .005 N/A .500 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-18 | A ± .003 N/A .099 in | L - Length ± .005 N/A .562 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-20 | A ± .003 N/A .099 in | L - Length ± .005 N/A .625 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-24 | A ± .003 N/A .099 in | L - Length ± .005 N/A .750 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-28 | A ± .003 N/A .099 in | L - Length ± .005 N/A .875 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| SK4-6060-32 | A ± .003 N/A .099 in | L - Length ± .005 N/A 1.00 in | M Max. N/A .108 in | S ± .003 N/A .068 in | Standard Material N/A 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

