Catalog
CAD (0)
▾
Thin Head Semihex Body Hex Counterbore Threaded Insert - Closed End - Metric
Half-Hex Shank, Low Profile Head – Type AETH
- Semihex body for improved torque-out resistance.
- Allows near-flush installations with no need for special hole preparations.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
1 2
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AETHS-M3-2.0BZI | Thread Size x Pitch N/A M3 x 0.5 | Grip Range N/A 0.50 - 2.00 mm | A ± 0.25 N/A 14.40 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M3-2.0BZI | Thread Size x Pitch N/A M3 x 0.5 | Grip Range N/A 0.50 - 2.00 mm | A ± 0.25 N/A | M Ref. N/A 10.60 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M4-2.5BZI | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.50 - 2.50 mm | A ± 0.25 N/A 16.95 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M4-2.5BZI | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.50 - 2.50 mm | A ± 0.25 N/A | M Ref. N/A 12.30 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M5-3.0BZI | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A 18.40 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M5-3.0BZI | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A | M Ref. N/A 12.90 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M5-5.5BZI | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A 20.90 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M5-5.5BZI | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A | M Ref. N/A 12.90 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M6-3.0BZI | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A 22.80 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M6-3.0BZI | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A | M Ref. N/A 16.60 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M6-5.5BZI | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A 25.30 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M6-5.5BZI | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A | M Ref. N/A 16.60 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M8-3.0BZI | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A 25.30 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M8-3.0BZI | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A | M Ref. N/A 18.40 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M8-5.5BZI | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A 27.80 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M8-5.5BZI | Thread Size x Pitch N/A M8 x 1.25 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A | M Ref. N/A 18.40 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M10-3.5BZI | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 0.70 - 3.50 mm | A ± 0.25 N/A 31.95 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M10-3.5BZI | Thread Size x Pitch N/A M10 x 1.5 | Grip Range N/A 0.70 - 3.50 mm | A ± 0.25 N/A | M Ref. N/A 23.90 mm | Fastening N/A Installed | Standard Finish N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
CAD
N/A
|
| AETHS-M3-2.0BZN | Thread Size x Pitch N/A M3 x 0.5 | Grip Range N/A 0.50 - 2.00 mm | A ± 0.25 N/A 14.40 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M3-2.0BZN | Thread Size x Pitch N/A M3 x 0.5 | Grip Range N/A 0.50 - 2.00 mm | A ± 0.25 N/A | M Ref. N/A 10.60 mm | Fastening N/A Installed | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M4-2.5BZN | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.50 - 2.50 mm | A ± 0.25 N/A 16.95 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M4-2.5BZN | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 0.50 - 2.50 mm | A ± 0.25 N/A | M Ref. N/A 12.30 mm | Fastening N/A Installed | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M5-3.0BZN | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A 18.40 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M5-3.0BZN | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 0.50 - 3.00 mm | A ± 0.25 N/A | M Ref. N/A 12.90 mm | Fastening N/A Installed | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
| AETHS-M5-5.5BZN | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.00 - 5.50 mm | A ± 0.25 N/A 20.90 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Finish N/A Zinc Nickel |
CAD
N/A
|
1 2
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

