Catalog
CAD (0)
▾
- Feature a hex body design.
- Improved torque-out resistance.
- Additional thread sizes and grip ranges available.
- Also available in aluminum and brass. Call for availability.
1 2
Part # |
Thread Size |
Grip Range |
A ± .015 |
øD Max. |
M Ref. |
Fastening |
CAD |
|---|---|---|---|---|---|---|---|
| AEHS8-632-80 | N/A #6-32 | N/A .020 - .080 in | N/A .385 in | N/A .249 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-632-80 | N/A #6-32 | N/A .020 - .080 in | N/A | N/A .249 in | N/A .295 in | N/A Installed |
N/A
|
| AEHS8-632-130 | N/A #6-32 | N/A .080 - .130 in | N/A .435 in | N/A .249 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-632-130 | N/A #6-32 | N/A .080 - .130 in | N/A | N/A .249 in | N/A .295 in | N/A Installed |
N/A
|
| AEHS8-832-80 | N/A #8-32 | N/A .020 - .080 in | N/A .385 in | N/A .249 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-832-80 | N/A #8-32 | N/A .020 - .080 in | N/A | N/A .249 in | N/A .295 in | N/A Installed |
N/A
|
| AEHS8-832-130 | N/A #8-32 | N/A .080 - .130 in | N/A .435 in | N/A .249 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-832-130 | N/A #8-32 | N/A .080 - .130 in | N/A | N/A .249 in | N/A .295 in | N/A Installed |
N/A
|
| AEHS8-1032-130 | N/A #10-32 | N/A .020 - .130 in | N/A .435 in | N/A .280 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1032-130 | N/A #10-32 | N/A .020 - .130 in | N/A | N/A .280 in | N/A .275 in | N/A Installed |
N/A
|
| AEHS8-1032-225 | N/A #10-32 | N/A .130 - .225 in | N/A .535 in | N/A .280 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-1032-225 | N/A #10-32 | N/A .130 - .225 in | N/A | N/A .280 in | N/A .275 in | N/A Installed |
N/A
|
| AEHS8-420-165 | N/A 1/4-20 | N/A .027 - .165 in | N/A .585 in | N/A .374 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-420-165 | N/A 1/4-20 | N/A .027 - .165 in | N/A | N/A .374 in | N/A .400 in | N/A Installed |
N/A
|
| AEHS8-420-260 | N/A 1/4-20 | N/A .165 - .260 in | N/A .685 in | N/A .374 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-420-260 | N/A 1/4-20 | N/A .165 - .260 in | N/A | N/A .374 in | N/A .400 in | N/A Installed |
N/A
|
| AEHS8-518-150 | N/A 5/16-18 | N/A .027 - .150 in | N/A .685 in | N/A .499 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-518-150 | N/A 5/16-18 | N/A .027 - .150 in | N/A | N/A .499 in | N/A .530 in | N/A Installed |
N/A
|
| AEHS8-518-312 | N/A 5/16-18 | N/A .150 - .312 in | N/A .845 in | N/A .499 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-518-312 | N/A 5/16-18 | N/A .150 - .312 in | N/A | N/A .499 in | N/A .515 in | N/A Installed |
N/A
|
| AEHS8-616-150 | N/A 3/8-16 | N/A .027 - .150 in | N/A .685 in | N/A .499 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-616-150 | N/A 3/8-16 | N/A .027 - .150 in | N/A | N/A .499 in | N/A .530 in | N/A Installed |
N/A
|
| AEHS8-616-312 | N/A 3/8-16 | N/A .150 - .312 in | N/A .845 in | N/A .499 in | N/A | N/A Uninstalled |
N/A
|
| AEHS8-616-312 | N/A 3/8-16 | N/A .150 - .312 in | N/A | N/A .499 in | N/A .515 in | N/A Installed |
N/A
|
| AEHS8-813-200 | N/A 1/2-13 | N/A .063 - .200 in | N/A 1.15 in | N/A .688 in | N/A | N/A Uninstalled |
N/A
|
1 2