Catalog
CAD (0)
▾
Flathead Threaded Insert - Open End Keyless - Unified
Flathead
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENM4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AECH4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESS4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEA4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEBR4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AES4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A | M Ref. N/A .230 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES4-60 | Thread Size N/A #4-40 | Grip Range N/A .010 - .060 in | A ± .015 N/A .345 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AEA6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AENM6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AENM6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A 300 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AESS6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A 430 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| AEBR6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AEBR6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A Alloy No. 260 Brass | Standard Finish N/A None - bright as machined |
CAD
N/A
|
| AECH6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AECH6-75 | Thread Size N/A #6-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A | M Ref. N/A .300 in | Fastening N/A Installed | Standard Material N/A 4037 Alloy Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8-75 | Thread Size N/A #8-32 | Grip Range N/A .010 - .075 in | A ± .015 N/A .438 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|