Catalog
CAD (0)
▾
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM10-5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-5.5 | N/A M10 x 1.5 | N/A 3.00 - 5.50 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A 25.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-8.0 | N/A M10 x 1.5 | N/A 5.50 - 8.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A 27.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-10.5 | N/A M10 x 1.5 | N/A 8.00 - 10.50 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A 30.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM10-13.0 | N/A M10 x 1.5 | N/A 10.50 - 13.00 mm | N/A | N/A 13.20 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-3.0 | N/A M12 x 1.75 | N/A 1.00 - 3.00 mm | N/A | N/A 16.45 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A 26.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-5.5 | N/A M12 x 1.75 | N/A 3.00 - 5.50 mm | N/A | N/A 16.45 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A 29.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-8.0 | N/A M12 x 1.75 | N/A 5.50 - 8.00 mm | N/A | N/A 16.45 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A 31.50 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-10.5 | N/A M12 x 1.75 | N/A 8.00 - 10.50 mm | N/A | N/A 16.45 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A 34.00 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESM12-13.0 | N/A M12 x 1.75 | N/A 10.50 - 13.00 mm | N/A | N/A 16.45 mm | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEAM4-2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A 11.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-2.0 | N/A M4 x 0.7 | N/A 0.25 - 2.00 mm | N/A | N/A 7.08 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A 12.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-3.0 | N/A M4 x 0.7 | N/A 2.00 - 3.00 mm | N/A | N/A 7.08 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A 13.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-4.0 | N/A M4 x 0.7 | N/A 3.00 - 4.00 mm | N/A | N/A 7.08 mm | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEAM4-5.0 | N/A M4 x 0.7 | N/A 4.00 - 5.00 mm | N/A 14.00 mm | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|