Catalog
CAD (0)
▾
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESSM5-8.0 | N/A M5 x 0.8 | N/A 6.50 - 8.00 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5-9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A 22.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5-9.5 | N/A M5 x 0.8 | N/A 8.00 - 9.50 mm | N/A | N/A 10.09 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A 15.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-2.0 | N/A M6 x 1 | N/A 0.75 - 2.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A 17.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-3.5 | N/A M6 x 1 | N/A 2.00 - 3.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A 18.5 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-5.0 | N/A M6 x 1 | N/A 3.50 - 5.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-6.5 | N/A M6 x 1 | N/A 5.00 - 6.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A 21.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-8.0 | N/A M6 x 1 | N/A 6.50 - 8.00 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-9.5 | N/A M6 x 1 | N/A 8.00 - 9.50 mm | N/A | N/A 10.58 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A 18.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-3.0 | N/A M8 x 1.25 | N/A 0.75 - 3.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A 20.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-5.0 | N/A M8 x 1.25 | N/A 3.00 - 5.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A 22.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-7.0 | N/A M8 x 1.25 | N/A 5.00 - 7.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-9.0 | N/A M8 x 1.25 | N/A 7.00 - 9.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A 26.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-11.0 | N/A M8 x 1.25 | N/A 9.00 - 11.00 mm | N/A | N/A 11.83 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|