Catalog
CAD (0)
▾
- Designed for high load applications. Available with rib, key or full hex features for high torque applications.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEBR50K150 | N/A 1/2-13 | N/A .050 - .150 in | N/A | N/A .605 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AENM4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AECH4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AESS4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AEA4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEBR4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AES4K160 | N/A #4-40 | N/A .135 - .160 in | N/A | N/A .230 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES4K160 | N/A #4-40 | N/A .135 - .160 in | N/A .450 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AES6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A Low Carbon Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AEA6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AEA6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A 6053 Aluminum or 6061 Aluminum | N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
N/A
|
| AENM6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENM6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESS6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AEBR6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBR6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AECH6K160 | N/A #6-32 | N/A .120 - .160 in | N/A .500 in | N/A | N/A Uninstalled | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|
| AECH6K160 | N/A #6-32 | N/A .120 - .160 in | N/A | N/A .270 in | N/A Installed | N/A 4037 Alloy Steel | N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
N/A
|