CAD (0)
  • Cart is empty
  • Designed for high load applications. Available with rib, key or full hex features for high torque applications.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
351 - 375 of 532 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AECH25KB260 N/A 1/4-20 N/A .200 - .260 in N/A 1.125 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH25KB260 N/A 1/4-20 N/A .200 - .260 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES31KB275 N/A 5/16-18 N/A .200 - .275 in N/A 1.343 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES31KB275 N/A 5/16-18 N/A .200 - .275 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA31KB275 N/A 5/16-18 N/A .200 - .275 in N/A 1.343 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA31KB275 N/A 5/16-18 N/A .200 - .275 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM31KB275 N/A 5/16-18 N/A .200 - .275 in N/A 1.343 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM31KB275 N/A 5/16-18 N/A .200 - .275 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB275 N/A 5/16-18 N/A .200 - .275 in N/A 1.343 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS31KB275 N/A 5/16-18 N/A .200 - .275 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR31KB275 N/A 5/16-18 N/A .200 - .275 in N/A 1.343 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR31KB275 N/A 5/16-18 N/A .200 - .275 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AES10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AENM10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AESS10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A 430 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AEBR10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBR10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECH10KB280 N/A #10-32 N/A .230 - .280 in N/A 1.00 in N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECH10KB280 N/A #10-32 N/A .230 - .280 in N/A N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES6KB280 N/A #6-32 N/A .240 - .280 in N/A .812 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
351 - 375 of 532 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »