CAD (0)
  • Cart is empty
  • Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
51 - 75 of 386 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AESM10KB5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB5.5 N/A M10 x 1.5 N/A 3.00 - 5.50 mm N/A 31.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB8.0 N/A M10 x 1.5 N/A 5.50 - 8.00 mm N/A 34.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB10.5 N/A M10 x 1.5 N/A 8.00 - 10.50 mm N/A 36.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM10KB13.0 N/A M10 x 1.5 N/A 10.50 - 13.00 mm N/A 39.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB3.0 N/A M12 x 1.75 N/A 1.00 - 3.00 mm N/A 32.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB5.5 N/A M12 x 1.75 N/A 3.00 - 5.50 mm N/A 34.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB8.0 N/A M12 x 1.75 N/A 5.50 - 8.00 mm N/A 37.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB10.5 N/A M12 x 1.75 N/A 8.00 - 10.50 mm N/A 39.50 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AESM12KB13.0 N/A M12 x 1.75 N/A 10.50 - 13.00 mm N/A 42.00 mm N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEAM4KB2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB2.0 N/A M4 x 0.7 N/A 0.25 - 2.00 mm N/A 16 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 17.00 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB3.0 N/A M4 x 0.7 N/A 2.00 - 3.00 mm N/A 17.00 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 18 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB4.0 N/A M4 x 0.7 N/A 3.00 - 4.00 mm N/A 18 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM4KB5.0 N/A M4 x 0.7 N/A 4.00 - 5.00 mm N/A 19 mm N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
51 - 75 of 386 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »