CAD (0)
  • Cart is empty
  • Designed for high load applications. Designed for high load applications. Available with rib, key or full hex features for high torque applications.
351 - 375 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Fastening

Standard Material

Standard Finish

CAD

AECHM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4KB7.0 N/A M4 x 0.7 N/A 6.00 - 7.00 mm N/A 21.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB2.0 N/A M5 x 0.8 N/A 0.25 - 2.00 mm N/A 20 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 21.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB3.5 N/A M5 x 0.8 N/A 2.00 - 3.50 mm N/A 21.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 23.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB5.0 N/A M5 x 0.8 N/A 3.50 - 5.00 mm N/A 23.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 24.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB6.5 N/A M5 x 0.8 N/A 5.00 - 6.50 mm N/A 24.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 26.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB8.0 N/A M5 x 0.8 N/A 6.50 - 8.00 mm N/A 26.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 27.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM5KB9.5 N/A M5 x 0.8 N/A 8.00 - 9.50 mm N/A 27.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 23.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB2.0 N/A M6 x 1 N/A 0.75 - 2.00 mm N/A 23.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB3.5 N/A M6 x 1 N/A 2.00 - 3.50 mm N/A 24.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB5.0 N/A M6 x 1 N/A 3.50 - 5.00 mm N/A 26.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB6.5 N/A M6 x 1 N/A 5.00 - 6.50 mm N/A 27.50 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 29.00 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB8.0 N/A M6 x 1 N/A 6.50 - 8.00 mm N/A 29.00 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM6KB9.5 N/A M6 x 1 N/A 8.00 - 9.50 mm N/A 30.50 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
351 - 375 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »