Catalog
CAD (0)
▾
- Flat head design for high load applications.
- Knurled body for high torque applications.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Hole Size in Sheet + 0.1 |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEFKS-M3-2.0BZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 14.10 mm | N/A | N/A 5 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M3-2.0BZI | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 10.35 mm | N/A 5 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M4-2.5BZI | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A 16.60 mm | N/A | N/A 6 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M4-2.5BZI | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A | N/A 12.00 mm | N/A 6 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M5-3.0BZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 18.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M5-3.0BZI | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 13.55 mm | N/A 7.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M5-5.5BZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 20.50 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M5-5.5BZI | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A | N/A 12.35 mm | N/A 7.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M6-3.0BZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A 22.40 mm | N/A | N/A 9.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M6-3.0BZI | N/A M6 x 1 | N/A 0.50 - 3.00 mm | N/A | N/A 17.75 mm | N/A 9.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M6-5.5BZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A 24.90 mm | N/A | N/A 9.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M6-5.5BZI | N/A M6 x 1 | N/A 3.00 - 5.50 mm | N/A | N/A 16.95 mm | N/A 9.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M8-3.0BZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A 24.80 mm | N/A | N/A 11.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M8-3.0BZI | N/A M8 x 1.25 | N/A 0.50 - 3.00 mm | N/A | N/A 17.95 mm | N/A 11.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M8-5.5BZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A 27.30 mm | N/A | N/A 11.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M8-5.5BZI | N/A M8 x 1.25 | N/A 3.00 - 5.50 mm | N/A | N/A 17.95 mm | N/A 11.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M10-3.5BZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A 31.40 mm | N/A | N/A 13.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M10-3.5BZI | N/A M10 x 1.5 | N/A 0.70 - 3.50 mm | N/A | N/A 23.35 mm | N/A 13.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AEFKS-M3-2.0BZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A 14.10 mm | N/A | N/A 5 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFKS-M3-2.0BZN | N/A M3 x 0.5 | N/A 0.50 - 2.00 mm | N/A | N/A 10.35 mm | N/A 5 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFKS-M4-2.5BZN | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A 16.60 mm | N/A | N/A 6 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFKS-M4-2.5BZN | N/A M4 x 0.7 | N/A 0.50 - 2.50 mm | N/A | N/A 12.00 mm | N/A 6 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFKS-M5-3.0BZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A 18.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AEFKS-M5-3.0BZN | N/A M5 x 0.8 | N/A 0.50 - 3.00 mm | N/A | N/A 13.55 mm | N/A 7.00 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AEFKS-M5-5.5BZN | N/A M5 x 0.8 | N/A 3.00 - 5.50 mm | N/A 20.50 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|