CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
326 - 350 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

L ± 0.38

Install Drill Size Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM10B11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A N/A 12.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A 39.00 mm N/A 12.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A N/A 12.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A 41.50 mm N/A 12.50 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10B16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A N/A 12.50 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A 35 mm N/A 15.90 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B6.1 N/A M12 x 1.75 N/A 3.17 - 6.10 mm N/A N/A 15.90 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A 37.50 mm N/A 15.90 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B8.6 N/A M12 x 1.75 N/A 6.10 - 8.60 mm N/A N/A 15.90 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A 40 mm N/A 15.90 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B11.1 N/A M12 x 1.75 N/A 8.60 - 11.10 mm N/A N/A 15.90 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A 42.50 mm N/A 15.90 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B13.6 N/A M12 x 1.75 N/A 11.10 - 13.60 mm N/A N/A 15.90 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A 45.00 mm N/A 15.90 mm N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM12B16.1 N/A M12 x 1.75 N/A 13.60 - 16.10 mm N/A N/A 15.90 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AECHM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A 16.50 mm N/A 5.60 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B3.1 N/A M4 x 0.7 N/A 1.60 - 3.10 mm N/A N/A 5.60 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A 17.50 mm N/A 5.60 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B4.1 N/A M4 x 0.7 N/A 3.10 - 4.10 mm N/A N/A 5.60 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A 18.50 mm N/A 5.60 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B5.1 N/A M4 x 0.7 N/A 4.10 - 5.10 mm N/A N/A 5.60 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A 19.50 mm N/A 5.60 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B6.1 N/A M4 x 0.7 N/A 5.10 - 6.10 mm N/A N/A 5.60 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A 20.50 mm N/A 5.60 mm N/A Uninstalled N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AECHM4B7.1 N/A M4 x 0.7 N/A 6.10 - 7.10 mm N/A N/A 5.60 mm N/A Installed N/A 4037 Alloy Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
326 - 350 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »