Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
L ± 0.38 |
Install Drill Size Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESSM8B15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A 38.50 mm | N/A 10.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8B15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A | N/A 10.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A 31.50 mm | N/A 12.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A 34.00 mm | N/A 12.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A 36.50 mm | N/A 12.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A 39.00 mm | N/A 12.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A 41.50 mm | N/A 12.50 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM10B16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A | N/A 12.50 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A 35 mm | N/A 15.90 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A 37.50 mm | N/A 15.90 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A 40 mm | N/A 15.90 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A 42.50 mm | N/A 15.90 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B13.6 | N/A M12 x 1.75 | N/A 11.10 - 13.60 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A 45.00 mm | N/A 15.90 mm | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM12B16.1 | N/A M12 x 1.75 | N/A 13.60 - 16.10 mm | N/A | N/A 15.90 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AEBRM4B3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A 16.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM4B3.1 | N/A M4 x 0.7 | N/A 1.60 - 3.10 mm | N/A | N/A 5.60 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM4B4.1 | N/A M4 x 0.7 | N/A 3.10 - 4.10 mm | N/A 17.50 mm | N/A 5.60 mm | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|