Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Open End Keyed - Metric
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEAM4K6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A 17.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A 17.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A 19.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A 20.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | A ± 0.38 N/A 23.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM5K11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K4.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.25 - 4.10 mm | A ± 0.38 N/A 18.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K4.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.25 - 4.10 mm | A ± 0.38 N/A | M Ref. N/A 10.96 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K5.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 4.10 - 5.60 mm | A ± 0.38 N/A 19.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K5.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 4.10 - 5.60 mm | A ± 0.38 N/A | M Ref. N/A 10.96 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K7.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.60 - 7.10 mm | A ± 0.38 N/A 21.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K7.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 5.60 - 7.10 mm | A ± 0.38 N/A | M Ref. N/A 10.96 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K8.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 7.10 - 8.60 mm | A ± 0.38 N/A 22.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEAM6K8.6 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 7.10 - 8.60 mm | A ± 0.38 N/A | M Ref. N/A 10.96 mm | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"