CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
301 - 325 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEBRM6K7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A 21.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K7.1 N/A M6 x 1 N/A 5.60 - 7.10 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A 22.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K8.6 N/A M6 x 1 N/A 7.10 - 8.60 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 24.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM6K11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 10.96 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 20.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 22.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 24.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 26.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 28.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A 30.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM8K15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A N/A 12.23 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A 23.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A N/A 12.72 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A N/A 12.72 mm N/A Installed N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
AEBRM10K11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A 28.00 mm N/A N/A Uninstalled N/A Alloy No. 260 Brass N/A None - bright as machined N/A CAD Icon (for items table)
301 - 325 of 386 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »