Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Open End Keyed - Metric
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESM4K3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | A ± 0.38 N/A 12.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K3.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 1.60 - 3.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | A ± 0.38 N/A 13.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K4.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 3.10 - 4.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | A ± 0.38 N/A 14.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K5.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 4.10 - 5.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | A ± 0.38 N/A 15.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K6.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 5.10 - 6.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K7.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 6.10 - 7.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A 17.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM4K8.1 | Thread Size x Pitch N/A M4 x 0.7 | Grip Range N/A 7.10 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 6.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A 16.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K3.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 1.80 - 3.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A 17.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K5.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 3.60 - 5.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A 19.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K6.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 5.10 - 6.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A 20.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K8.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 6.60 - 8.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | A ± 0.38 N/A 22.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K9.6 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 8.10 - 9.60 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | A ± 0.38 N/A 23.50 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM5K11.1 | Thread Size x Pitch N/A M5 x 0.8 | Grip Range N/A 9.60 - 11.10 mm | A ± 0.38 N/A | M Ref. N/A 9.98 mm | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AESM6K4.1 | Thread Size x Pitch N/A M6 x 1 | Grip Range N/A 2.25 - 4.10 mm | A ± 0.38 N/A 18.00 mm | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"