CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
176 - 200 of 460 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Part #

Thread Size

Grip Range

A ± .015

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AENM8-161 N/A #8-32 N/A .106 - .161 in N/A N/A .280 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-201 N/A #8-32 N/A .161 - .201 in N/A .562 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-201 N/A #8-32 N/A .161 - .201 in N/A N/A .290 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-241 N/A #8-32 N/A .201 - .241 in N/A .625 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-241 N/A #8-32 N/A .201 - .241 in N/A N/A .310 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-281 N/A #8-32 N/A .241 - .281 in N/A .687 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-281 N/A #8-32 N/A .241 - .281 in N/A N/A .325 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-321 N/A #8-32 N/A .281 - .321 in N/A .687 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM8-321 N/A #8-32 N/A .281 - .321 in N/A N/A .295 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-116 N/A #10-32 N/A .065 - .116 in N/A .578 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-116 N/A #10-32 N/A .065 - .116 in N/A N/A .395 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-166 N/A #10-32 N/A .116 - .166 in N/A .625 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-166 N/A #10-32 N/A .116 - .166 in N/A N/A .385 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-216 N/A #10-32 N/A .166 - .216 in N/A .687 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-216 N/A #10-32 N/A .166 - .216 in N/A N/A .400 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-266 N/A #10-32 N/A .216 - .266 in N/A .734 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-266 N/A #10-32 N/A .216 - .266 in N/A N/A .390 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-316 N/A #10-32 N/A .266 - .316 in N/A .781 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-316 N/A #10-32 N/A .266 - .316 in N/A N/A .385 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-366 N/A #10-32 N/A .316 - .366 in N/A .844 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM10-366 N/A #10-32 N/A .316 - .366 in N/A N/A .400 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM25-151 N/A 1/4-20 N/A .089 - .151 in N/A .687 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM25-151 N/A 1/4-20 N/A .089 - .151 in N/A N/A .440 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM25-211 N/A 1/4-20 N/A .151 - .211 in N/A .750 in N/A N/A Uninstalled N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
AENM25-211 N/A 1/4-20 N/A .151 - .211 in N/A N/A .440 in N/A Installed N/A 300 Series Stainless Steel N/A Passivated and/or Tested per ASTM A380 N/A CAD Icon (for items table)
176 - 200 of 460 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »