Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Closed End Keyed - Unified
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AEA8KB281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA8KB281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA8KB321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA8KB321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB116 | Thread Size N/A #10-32 | Grip Range N/A .065 - .116 in | L ± .015 N/A .828 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB116 | Thread Size N/A #10-32 | Grip Range N/A .065 - .116 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB166 | Thread Size N/A #10-32 | Grip Range N/A .116 - .166 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB166 | Thread Size N/A #10-32 | Grip Range N/A .116 - .166 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB216 | Thread Size N/A #10-32 | Grip Range N/A .166 - .216 in | L ± .015 N/A .938 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB216 | Thread Size N/A #10-32 | Grip Range N/A .166 - .216 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB266 | Thread Size N/A #10-32 | Grip Range N/A .216 - .266 in | L ± .015 N/A .984 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB266 | Thread Size N/A #10-32 | Grip Range N/A .216 - .266 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB316 | Thread Size N/A #10-32 | Grip Range N/A .266 - .316 in | L ± .015 N/A 1.031 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB316 | Thread Size N/A #10-32 | Grip Range N/A .266 - .316 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB366 | Thread Size N/A #10-32 | Grip Range N/A .316 - .366 in | L ± .015 N/A 1.094 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA10KB366 | Thread Size N/A #10-32 | Grip Range N/A .316 - .366 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB151 | Thread Size N/A 1/4-20 | Grip Range N/A .089 - .151 in | L ± .015 N/A 1.00 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB151 | Thread Size N/A 1/4-20 | Grip Range N/A .089 - .151 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB211 | Thread Size N/A 1/4-20 | Grip Range N/A .151 - .211 in | L ± .015 N/A 1.062 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB211 | Thread Size N/A 1/4-20 | Grip Range N/A .151 - .211 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB271 | Thread Size N/A 1/4-20 | Grip Range N/A .211 - .271 in | L ± .015 N/A 1.125 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB271 | Thread Size N/A 1/4-20 | Grip Range N/A .211 - .271 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB331 | Thread Size N/A 1/4-20 | Grip Range N/A .271 - .331 in | L ± .015 N/A 1.187 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB331 | Thread Size N/A 1/4-20 | Grip Range N/A .271 - .331 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
| AEA25KB391 | Thread Size N/A 1/4-20 | Grip Range N/A .331 - .391 in | L ± .015 N/A 1.25 in | Fastening N/A Uninstalled | Standard Material N/A 6053 Aluminum or 6061 Aluminum | Standard Finish N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"