CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
  • Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
76 - 100 of 460 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size

Grip Range

L ± .015

Fastening

Standard Material

Standard Finish

CAD

AES50KB326 N/A 1/2-13 N/A .226 - .326 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB426 N/A 1/2-13 N/A .326 - .426 in N/A 1.625 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB426 N/A 1/2-13 N/A .326 - .426 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB526 N/A 1/2-13 N/A .426 - .526 in N/A 1.75 in N/A Uninstalled N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AES50KB526 N/A 1/2-13 N/A .426 - .526 in N/A N/A Installed N/A Low Carbon Steel N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II N/A CAD Icon (for items table)
AEA6KB106 N/A #6-32 N/A .065 - .106 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB106 N/A #6-32 N/A .065 - .106 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB161 N/A #6-32 N/A .106 - .161 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB161 N/A #6-32 N/A .106 - .161 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB201 N/A #6-32 N/A .161 - .201 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB201 N/A #6-32 N/A .161 - .201 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB241 N/A #6-32 N/A .201 - .241 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB241 N/A #6-32 N/A .201 - .241 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB281 N/A #6-32 N/A .241 - .281 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB281 N/A #6-32 N/A .241 - .281 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB321 N/A #6-32 N/A .281 - .321 in N/A .844 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA6KB321 N/A #6-32 N/A .281 - .321 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB106 N/A #8-32 N/A .065 - .106 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB106 N/A #8-32 N/A .065 - .106 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB161 N/A #8-32 N/A .106 - .161 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB161 N/A #8-32 N/A .106 - .161 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB201 N/A #8-32 N/A .161 - .201 in N/A .812 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB201 N/A #8-32 N/A .161 - .201 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB241 N/A #8-32 N/A .201 - .241 in N/A .875 in N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEA8KB241 N/A #8-32 N/A .201 - .241 in N/A N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
76 - 100 of 460 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »