Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Closed End Keyed - Unified
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
L ± .015 |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| AES6KB106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A .844 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6KB321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB161 | Thread Size N/A #8-32 | Grip Range N/A .106 - .161 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB161 | Thread Size N/A #8-32 | Grip Range N/A .106 - .161 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB201 | Thread Size N/A #8-32 | Grip Range N/A .161 - .201 in | L ± .015 N/A .812 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB201 | Thread Size N/A #8-32 | Grip Range N/A .161 - .201 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB241 | Thread Size N/A #8-32 | Grip Range N/A .201 - .241 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB241 | Thread Size N/A #8-32 | Grip Range N/A .201 - .241 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A .875 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8KB321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | L ± .015 N/A | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES10KB116 | Thread Size N/A #10-32 | Grip Range N/A .065 - .116 in | L ± .015 N/A .828 in | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"