Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AENMM8-7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A 24.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A 26.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A 28.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A 30.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM8-15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A 30.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-13.6 | N/A M10 x 1.5 | N/A 11.10 - 13.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A 33.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM10-16.1 | N/A M10 x 1.5 | N/A 13.60 - 16.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A 27.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-6.1 | N/A M12 x 1.75 | N/A 3.17 - 6.10 mm | N/A | N/A 16.35 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A 29.50 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-8.6 | N/A M12 x 1.75 | N/A 6.10 - 8.60 mm | N/A | N/A 16.35 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A 32.00 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AENMM12-11.1 | N/A M12 x 1.75 | N/A 8.60 - 11.10 mm | N/A | N/A 16.35 mm | N/A Installed | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|