CAD (0)
  • Cart is empty
  • Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
101 - 125 of 386 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  

Part #

Thread Size x Pitch

Grip Range

A ± 0.38

M Ref.

Fastening

Standard Material

Standard Finish

CAD

AEAM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A 24.00 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6-10.1 N/A M6 x 1 N/A 8.60 - 10.10 mm N/A N/A 10.96 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6-11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM6-11.6 N/A M6 x 1 N/A 10.10 - 11.60 mm N/A N/A 10.96 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A 20.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-5.1 N/A M8 x 1.25 N/A 2.69 - 5.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A 22.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-7.1 N/A M8 x 1.25 N/A 5.10 - 7.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A 24.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-9.1 N/A M8 x 1.25 N/A 7.10 - 9.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A 26.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-11.1 N/A M8 x 1.25 N/A 9.10 - 11.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A 28.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-13.1 N/A M8 x 1.25 N/A 11.10 - 13.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A 30.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM8-15.1 N/A M8 x 1.25 N/A 13.10 - 15.10 mm N/A N/A 12.23 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A 23.00 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-6.1 N/A M10 x 1.5 N/A 3.17 - 6.10 mm N/A N/A 12.72 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A 25.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-8.6 N/A M10 x 1.5 N/A 6.10 - 8.60 mm N/A N/A 12.72 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A 28.00 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-11.1 N/A M10 x 1.5 N/A 8.60 - 11.10 mm N/A N/A 12.72 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A 30.50 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-13.6 N/A M10 x 1.5 N/A 11.10 - 13.60 mm N/A N/A 12.72 mm N/A Installed N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
AEAM10-16.1 N/A M10 x 1.5 N/A 13.60 - 16.10 mm N/A 33.00 mm N/A N/A Uninstalled N/A 6053 Aluminum or 6061 Aluminum N/A Anodized in accordance with MIL-A-8625, Type II, Class 1 plus lubricant N/A CAD Icon (for items table)
101 - 125 of 386 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »