Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AEBRM6-7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A 21.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A | N/A 10.96 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A | N/A 10.96 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM6-11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A 20.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A 24.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A 26.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A 28.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A 30.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM8-15.1 | N/A M8 x 1.25 | N/A 13.10 - 15.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10-6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A 23.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10-6.1 | N/A M10 x 1.5 | N/A 3.17 - 6.10 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10-8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10-8.6 | N/A M10 x 1.5 | N/A 6.10 - 8.60 mm | N/A | N/A 12.72 mm | N/A Installed | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|
| AEBRM10-11.1 | N/A M10 x 1.5 | N/A 8.60 - 11.10 mm | N/A 28.00 mm | N/A | N/A Uninstalled | N/A Alloy No. 260 Brass | N/A None - bright as machined |
N/A
|