Catalog
CAD (0)
▾
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.38 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AESSM5-9.6 | N/A M5 x 0.8 | N/A 8.10 - 9.60 mm | N/A | N/A 9.98 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5-11.1 | N/A M5 x 0.8 | N/A 9.60 - 11.10 mm | N/A 23.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM5-11.1 | N/A M5 x 0.8 | N/A 9.60 - 11.10 mm | N/A | N/A 9.98 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-4.1 | N/A M6 x 1 | N/A 2.25 - 4.10 mm | N/A 18.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-4.1 | N/A M6 x 1 | N/A 2.25 - 4.10 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-5.6 | N/A M6 x 1 | N/A 4.10 - 5.60 mm | N/A 19.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-5.6 | N/A M6 x 1 | N/A 4.10 - 5.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A 21.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-7.1 | N/A M6 x 1 | N/A 5.60 - 7.10 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-8.6 | N/A M6 x 1 | N/A 7.10 - 8.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A 24.00 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-10.1 | N/A M6 x 1 | N/A 8.60 - 10.10 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A 25.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM6-11.6 | N/A M6 x 1 | N/A 10.10 - 11.60 mm | N/A | N/A 10.96 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A 20.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-5.1 | N/A M8 x 1.25 | N/A 2.69 - 5.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A 22.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-7.1 | N/A M8 x 1.25 | N/A 5.10 - 7.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A 24.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-9.1 | N/A M8 x 1.25 | N/A 7.10 - 9.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A 26.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-11.1 | N/A M8 x 1.25 | N/A 9.10 - 11.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A 28.50 mm | N/A | N/A Uninstalled | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| AESSM8-13.1 | N/A M8 x 1.25 | N/A 11.10 - 13.10 mm | N/A | N/A 12.23 mm | N/A Installed | N/A 430 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|