Catalog
CAD (0)
▾
Countersunk Head Threaded Insert - Open End Keyed - Unified
Countersunk Head
- Designed for high load applications. Countersunk feature allow fastener to be installed flush with sheet surface.
- Both UNC and UNF threads available in No. 10 and larger thread sizes. Check for availability of other grip ranges and designs.
Part # |
Thread Size |
Grip Range |
A ± .015 |
M Ref. |
Fastening |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AES6K106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K106 | Thread Size N/A #6-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A | M Ref. N/A .325 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K161 | Thread Size N/A #6-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A | M Ref. N/A .280 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A .562 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K201 | Thread Size N/A #6-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A | M Ref. N/A .295 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K241 | Thread Size N/A #6-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A | M Ref. N/A .315 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K281 | Thread Size N/A #6-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A | M Ref. N/A .270 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A .687 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES6K321 | Thread Size N/A #6-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A | M Ref. N/A .290 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K106 | Thread Size N/A #8-32 | Grip Range N/A .065 - .106 in | A ± .015 N/A | M Ref. N/A .325 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K161 | Thread Size N/A #8-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A .500 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K161 | Thread Size N/A #8-32 | Grip Range N/A .106 - .161 in | A ± .015 N/A | M Ref. N/A .280 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K201 | Thread Size N/A #8-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A .562 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K201 | Thread Size N/A #8-32 | Grip Range N/A .161 - .201 in | A ± .015 N/A | M Ref. N/A .290 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K241 | Thread Size N/A #8-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A .625 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K241 | Thread Size N/A #8-32 | Grip Range N/A .201 - .241 in | A ± .015 N/A | M Ref. N/A .310 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A .687 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K281 | Thread Size N/A #8-32 | Grip Range N/A .241 - .281 in | A ± .015 N/A | M Ref. N/A .325 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A .687 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES8K321 | Thread Size N/A #8-32 | Grip Range N/A .281 - .321 in | A ± .015 N/A | M Ref. N/A .295 in | Fastening N/A Installed | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
| AES10K116 | Thread Size N/A #10-32 | Grip Range N/A .065 - .116 in | A ± .015 N/A .578 in | M Ref. N/A | Fastening N/A Uninstalled | Standard Material N/A Low Carbon Steel | Standard Finish N/A Cadmium Plate - .0003” minimum thickness per SAE AMS-QQ-P-416 Class 2, Type II |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"