Catalog
CAD (0)
▾
- Countersunk head allows insert to be installed flush with sheet surface.
- Knurled body for high torque applications.
- Standard material: Low Carbon Steel.
- Materials available on special order: 300 Series Stainless Steel, Alloy No. 260 Brass, 6053-T4 or 6061-T4 Aluminum.
1 2
Part # |
Thread Size x Pitch |
Grip Range |
A ± 0.25 |
M Ref. |
Hole Size in Sheet + 0.1 |
Fastening |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| AECKS-M3-3.5ZI | N/A M3 x 0.5 | N/A 1.70 - 3.50 mm | N/A 11.25 mm | N/A | N/A 5 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M3-3.5ZI | N/A M3 x 0.5 | N/A 1.70 - 3.50 mm | N/A | N/A 6.00 mm | N/A 5 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M4-3.5ZI | N/A M4 x 0.7 | N/A 1.70 - 3.50 mm | N/A 11.50 mm | N/A | N/A 6 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M4-3.5ZI | N/A M4 x 0.7 | N/A 1.70 - 3.50 mm | N/A | N/A 5.90 mm | N/A 6 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M5-4.0ZI | N/A M5 x 0.8 | N/A 1.70 - 4.00 mm | N/A 13.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M5-4.0ZI | N/A M5 x 0.8 | N/A 1.70 - 4.00 mm | N/A | N/A 6.55 mm | N/A 7.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M5-6.5ZI | N/A M5 x 0.8 | N/A 4.00 - 6.50 mm | N/A 16.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M5-6.5ZI | N/A M5 x 0.8 | N/A 4.00 - 6.50 mm | N/A | N/A 7.05 mm | N/A 7.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M6-4.5ZI | N/A M6 x 1 | N/A 1.70 - 4.50 mm | N/A 17.00 mm | N/A | N/A 9.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M6-4.5ZI | N/A M6 x 1 | N/A 1.70 - 4.50 mm | N/A | N/A 9.35 mm | N/A 9.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M6-6.5ZI | N/A M6 x 1 | N/A 4.50 - 6.50 mm | N/A 19.00 mm | N/A | N/A 9.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M6-6.5ZI | N/A M6 x 1 | N/A 4.50 - 6.50 mm | N/A | N/A 9.35 mm | N/A 9.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M8-4.5ZI | N/A M8 x 1.25 | N/A 1.70 - 4.50 mm | N/A 19.00 mm | N/A | N/A 11.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M8-4.5ZI | N/A M8 x 1.25 | N/A 1.70 - 4.50 mm | N/A | N/A 10.65 mm | N/A 11.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M8-6.5ZI | N/A M8 x 1.25 | N/A 4.50 - 6.50 mm | N/A 21.00 mm | N/A | N/A 11.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M8-6.5ZI | N/A M8 x 1.25 | N/A 4.50 - 6.50 mm | N/A | N/A 10.65 mm | N/A 11.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M10-4.5ZI | N/A M10 x 1.5 | N/A 1.70 - 4.50 mm | N/A 21.00 mm | N/A | N/A 13.00 mm | N/A Uninstalled | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M10-4.5ZI | N/A M10 x 1.5 | N/A 1.70 - 4.50 mm | N/A | N/A 11.95 mm | N/A 13.00 mm | N/A Installed | N/A RoHS Compliant Zinc Clear per ASTM B 633, Fe/Zn 8, Type V |
N/A
|
| AECKS-M3-3.5ZN | N/A M3 x 0.5 | N/A 1.70 - 3.50 mm | N/A 11.25 mm | N/A | N/A 5 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AECKS-M3-3.5ZN | N/A M3 x 0.5 | N/A 1.70 - 3.50 mm | N/A | N/A 6.00 mm | N/A 5 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AECKS-M4-3.5ZN | N/A M4 x 0.7 | N/A 1.70 - 3.50 mm | N/A 11.50 mm | N/A | N/A 6 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AECKS-M4-3.5ZN | N/A M4 x 0.7 | N/A 1.70 - 3.50 mm | N/A | N/A 5.90 mm | N/A 6 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AECKS-M5-4.0ZN | N/A M5 x 0.8 | N/A 1.70 - 4.00 mm | N/A 13.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
| AECKS-M5-4.0ZN | N/A M5 x 0.8 | N/A 1.70 - 4.00 mm | N/A | N/A 6.55 mm | N/A 7.00 mm | N/A Installed | N/A Zinc Nickel |
N/A
|
| AECKS-M5-6.5ZN | N/A M5 x 0.8 | N/A 4.00 - 6.50 mm | N/A 16.00 mm | N/A | N/A 7.00 mm | N/A Uninstalled | N/A Zinc Nickel |
N/A
|
1 2