Catalog
CAD (0)
▾
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
Types DSO and DSOS standoffs are available for close-to-edge applications.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Available in other lengths on special order.
Types DSO and DSOS standoffs are available for close-to-edge applications.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Available in other lengths on special order.
Part # |
Thread Size |
Hole Size in Sheet + 0.08 |
C Max. |
H Nom. |
L + 0.05 -0.13 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|
| DSOS-M3-6.35 | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.92 mm | N/A 6.35 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| DSOS-M3-7 | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.92 mm | N/A 7.00 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or Tested per ASTM A380 |
N/A
|
| DSO-M3-6.35ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.92 mm | N/A 6.35 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| DSO-M3-7ZI | N/A M3 x 0.5 | N/A 4.22 mm | N/A 4.2 mm | N/A 4.92 mm | N/A 7.00 mm | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|