Catalog
CAD (0)
▾
Threaded Standoffs for Stainless Sheets as Thin as .025” - Types TSO4 – Unified
Threaded Standoff for Installation Into Ultra-Thin Stainless Steel - Type TSO4
Part # |
Thread Size |
Style |
Hole Size in Sheet + .003 - .000 |
C + .000 - .005 |
F - Min. Thread Depth |
L - Length ± .003 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TSO4-256-090 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-125 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .125 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-187 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .187 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-250 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .250 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-312 | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .312 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-375 | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .375 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-437 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .437 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-500 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .500 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-562 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .562 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-625 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .625 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-687 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .687 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-256-750 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .750 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-090 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-125 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .125 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-187 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .187 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-250 | Thread Size N/A .086-56 (#2-56) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .250 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-312 | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .312 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-375 | Thread Size N/A .086-56 (#2-56) | Style N/A #2 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .375 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-437 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .437 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-500 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .500 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-562 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .562 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-625 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .625 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-687 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .687 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6256-750 | Thread Size N/A .086-56 (#2-56) | Style N/A #3 | Hole Size in Sheet + .003 - .000 N/A .213 in | C + .000 - .005 N/A .212 in | F - Min. Thread Depth N/A .200 in | L - Length ± .003 N/A .750 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-440-090 | Thread Size N/A .112-40 (#4-40) | Style N/A #1 | Hole Size in Sheet + .003 - .000 N/A .166 in | C + .000 - .005 N/A .165 in | F - Min. Thread Depth N/A .220 in | L - Length ± .003 N/A .090 in | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

