Catalog
CAD (0)
▾
Threaded Standoffs for Stainless Sheets as Thin as 0.63mm - Types TSO4 – Metric
Threaded Standoff for Installation Into Ultra-Thin Stainless Steel - Type TSO4
Part # |
Thread Size x Pitch |
Style |
Hole Size in Sheet + 0.08 |
C - 0.13 |
F - Min. Thread Depth |
L - Length ± 0.08 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| TSO4-M25-200 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-300 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-400 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-600 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 6 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-800 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #2 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 8 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1000 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 10 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1200 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 12 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1400 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 14 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1600 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 16 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1800 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 18 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M25-1900 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 19 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-200 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-300 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-400 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-600 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 6 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-800 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #2 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 8 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1000 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 10 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1200 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 12 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1400 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 14 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1600 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 16 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1800 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 18 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-6M25-1900 | Thread Size x Pitch N/A M2.5 x 0.45 | Style N/A #3 | Hole Size in Sheet + 0.08 N/A 5.41 mm | C - 0.13 N/A 5.39 mm | F - Min. Thread Depth N/A 5.2 mm | L - Length ± 0.08 N/A 19 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M3-200 | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 6.2 mm | L - Length ± 0.08 N/A 2 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M3-300 | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 6.2 mm | L - Length ± 0.08 N/A 3 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
| TSO4-M3-400 | Thread Size x Pitch N/A M3 x 0.5 | Style N/A #1 | Hole Size in Sheet + 0.08 N/A 4.22 mm | C - 0.13 N/A 4.2 mm | F - Min. Thread Depth N/A 6.2 mm | L - Length ± 0.08 N/A 4 mm | Fastener Material N/A Heat treated 400 Series Stainless Steel | Standard Finish N/A Passivated and/or tested per ASTM A380 |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

