Catalog
CAD (0)
▾
These standoffs, which use the proven self-clinching design, install with a squeeze in properly sized round holes - and become permanently mounted in the thin sheet.
When blind-threaded types are used, outer sheet surfaces are not only flush, but closed as well.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
When blind-threaded types are used, outer sheet surfaces are not only flush, but closed as well.
If you require a standoff which we do not offer in this bulletin, please contact us. We will be happy to work with you to satisfy your special need.
Part # |
Thread Size |
Hole Size in Sheet + .003 - .000 |
C + .000 - .005 |
F Min. |
H Nom. |
L - Length +.002 –.005 |
Fastener Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| BSO-440-10ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .156 in | N/A .187 in | N/A .312 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-12ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .156 in | N/A .187 in | N/A .375 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-14ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .187 in | N/A .187 in | N/A .437 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-16ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .250 in | N/A .187 in | N/A .500 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-18ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .250 in | N/A .187 in | N/A .562 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-20ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .250 in | N/A .187 in | N/A .625 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-22ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A .687 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-24ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A .750 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-26ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A .812 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-28ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A .875 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-30ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A .937 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-32ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A 1.00 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-440-34ZI | N/A .112-40 (#4-40) | N/A .166 in | N/A .165 in | N/A .375 in | N/A .187 in | N/A 1.062 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-10ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .156 in | N/A .250 in | N/A .312 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-12ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .156 in | N/A .250 in | N/A .375 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-14ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .187 in | N/A .250 in | N/A .437 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-16ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .250 in | N/A .250 in | N/A .500 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-18ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .250 in | N/A .250 in | N/A .562 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-20ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .250 in | N/A .250 in | N/A .625 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-22ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A .687 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-24ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A .750 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-26ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A .812 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-28ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A .875 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-30ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A .937 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|
| BSO-6440-32ZI | N/A .112-40 (#4-40) | N/A .213 in | N/A .212 in | N/A .375 in | N/A .250 in | N/A 1.00 in | N/A Heat-Treated Carbon Steel | N/A Zinc plated per ASTM B633, SC1 (5µm), Type III, colorless |
N/A
|