Catalog
CAD (0)
▾
Molded-in Threaded Inserts, Blind Threaded - Unified
Blind Threaded Inserts – Types IBA, IBB, IBC
- Blind-end protects the threads from plastic intrusion.
- Aluminum inserts ideal for light weight designs.
- Aluminum and stainless steel inserts offer lead-free alternative.
Part # |
Thread Size |
Type |
A ± .005 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| IBA-024-10 | Thread Size N/A .190-24 (#10-24) | Type N/A IBA | A ± .005 N/A .625 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-024-12 | Thread Size N/A .190-24 (#10-24) | Type N/A IBA | A ± .005 N/A .716 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-024-4 | Thread Size N/A .190-24 (#10-24) | Type N/A IBA | A ± .005 N/A .356 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-024-6 | Thread Size N/A .190-24 (#10-24) | Type N/A IBA | A ± .005 N/A .438 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-024-8 | Thread Size N/A .190-24 (#10-24) | Type N/A IBA | A ± .005 N/A .531 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-032-10 | Thread Size N/A .190-32 (#10-32) | Type N/A IBA | A ± .005 N/A .469 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-032-12 | Thread Size N/A .190-32 (#10-32) | Type N/A IBA | A ± .005 N/A .531 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-032-4 | Thread Size N/A .190-32 (#10-32) | Type N/A IBA | A ± .005 N/A .281 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-032-6 | Thread Size N/A .190-32 (#10-32) | Type N/A IBA | A ± .005 N/A .438 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-032-8 | Thread Size N/A .190-32 (#10-32) | Type N/A IBA | A ± .005 N/A .531 in | E Nom. N/A .281 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0420-10 | Thread Size N/A .250-20 (1/4-20) | Type N/A IBA | A ± .005 N/A .719 in | E Nom. N/A .344 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0420-12 | Thread Size N/A .250-20 (1/4-20) | Type N/A IBA | A ± .005 N/A .819 in | E Nom. N/A .344 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0420-4 | Thread Size N/A .250-20 (1/4-20) | Type N/A IBA | A ± .005 N/A .344 in | E Nom. N/A .344 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0420-6 | Thread Size N/A .250-20 (1/4-20) | Type N/A IBA | A ± .005 N/A .531 in | E Nom. N/A .344 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0420-8 | Thread Size N/A .250-20 (1/4-20) | Type N/A IBA | A ± .005 N/A .625 in | E Nom. N/A .344 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0518-10 | Thread Size N/A .313-18 (5/16-18) | Type N/A IBA | A ± .005 N/A .811 in | E Nom. N/A .438 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0518-12 | Thread Size N/A .313-18 (5/16-18) | Type N/A IBA | A ± .005 N/A .949 in | E Nom. N/A .438 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0518-4 | Thread Size N/A .313-18 (5/16-18) | Type N/A IBA | A ± .005 N/A .438 in | E Nom. N/A .438 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0518-6 | Thread Size N/A .313-18 (5/16-18) | Type N/A IBA | A ± .005 N/A .594 in | E Nom. N/A .438 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0518-8 | Thread Size N/A .313-18 (5/16-18) | Type N/A IBA | A ± .005 N/A .719 in | E Nom. N/A .438 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0616-10 | Thread Size N/A .375-16 (3/8-16) | Type N/A IBA | A ± .005 N/A .935 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0616-12 | Thread Size N/A .375-16 (3/8-16) | Type N/A IBA | A ± .005 N/A 1.00 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0616-4 | Thread Size N/A .375-16 (3/8-16) | Type N/A IBA | A ± .005 N/A .500 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0616-6 | Thread Size N/A .375-16 (3/8-16) | Type N/A IBA | A ± .005 N/A .688 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
| IBA-0616-8 | Thread Size N/A .375-16 (3/8-16) | Type N/A IBA | A ± .005 N/A .812 in | E Nom. N/A .500 in | Standard Material N/A Aluminum | Standard Finish N/A Plain |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"