Catalog
CAD (0)
▾
- Works in any thickness over .029”/0.76mm including blind applications.
- Minimal backside protrusion for restricted space applications.
- Additional thread sizes and grip ranges available. Not a typical stock item.
- Other materials available.
1 2
Part # |
Thread Size |
A ± .005 |
B ± .015 |
D Ref. |
Fastening |
Material |
CAD |
|---|---|---|---|---|---|---|---|
| AETS-440B | N/A #4-40 | N/A .211 in | N/A .660 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-440B | N/A #4-40 | N/A .211 in | N/A | N/A .495 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-632B | N/A #6-32 | N/A .240 in | N/A .675 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-632B | N/A #6-32 | N/A .240 in | N/A | N/A .505 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-832B | N/A #8-32 | N/A .269 in | N/A .675 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-832B | N/A #8-32 | N/A .269 in | N/A | N/A .505 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-1024B | N/A #10-24 | N/A .306 in | N/A .685 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-1024B | N/A #10-24 | N/A .306 in | N/A | N/A .520 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-1032B | N/A #10-32 | N/A .306 in | N/A .685 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-1032B | N/A #10-32 | N/A .306 in | N/A | N/A .520 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-420B | N/A 1/4-20 | N/A .400 in | N/A 1.005 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-420B | N/A 1/4-20 | N/A .400 in | N/A | N/A .760 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-518B | N/A 5/16-18 | N/A .528 in | N/A 1.065 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-518B | N/A 5/16-18 | N/A .528 in | N/A | N/A .770 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-616B | N/A 3/8-16 | N/A .588 in | N/A 1.450 in | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-616B | N/A 3/8-16 | N/A .588 in | N/A | N/A 1.095 in | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETC-440B | N/A #4-40 | N/A .211 in | N/A .660 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-440B | N/A #4-40 | N/A .211 in | N/A | N/A .495 in | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-632B | N/A #6-32 | N/A .240 in | N/A .675 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-632B | N/A #6-32 | N/A .240 in | N/A | N/A .505 in | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-832B | N/A #8-32 | N/A .269 in | N/A .675 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-832B | N/A #8-32 | N/A .269 in | N/A | N/A .505 in | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1024B | N/A #10-24 | N/A .306 in | N/A .685 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1024B | N/A #10-24 | N/A .306 in | N/A | N/A .520 in | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1032B | N/A #10-32 | N/A .306 in | N/A .685 in | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
1 2