Catalog
CAD (0)
▾
- Works in any thickness over .029”/0.76mm including blind applications.
- Minimal backside protrusion for restricted space applications.
- Additional thread sizes and grip ranges available. Not a typical stock item.
- Other materials available.
1 2
Part # |
Thread Size x Pitch |
A ± 0.13 |
B ± 0.38 |
D Ref. |
Fastening |
Material |
CAD |
|---|---|---|---|---|---|---|---|
| AETS-350B | N/A M3 x 0.5 | N/A 5.36 mm | N/A 16.77 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-350B | N/A M3 x 0.5 | N/A 5.36 mm | N/A | N/A 12.57 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-470B | N/A M4 x 0.7 | N/A 6.83 mm | N/A 17.15 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-470B | N/A M4 x 0.7 | N/A 6.83 mm | N/A | N/A 12.83 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-580B | N/A M5 x 0.8 | N/A 7.77 mm | N/A 17.40 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-580B | N/A M5 x 0.8 | N/A 7.77 mm | N/A | N/A 13.21 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-610B | N/A M6 x 1 | N/A 10.16 mm | N/A 25.53 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-610B | N/A M6 x 1 | N/A 10.16 mm | N/A | N/A 19.30 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-8125B | N/A M8 x 1.25 | N/A 13.41 mm | N/A 27.05 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-8125B | N/A M8 x 1.25 | N/A 13.41 mm | N/A | N/A 19.56 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETS-1015B | N/A M10 x 1.5 | N/A 14.94 mm | N/A 36.83 mm | N/A | N/A Uninstalled | N/A Low Carbon Steel |
N/A
|
| AETS-1015B | N/A M10 x 1.5 | N/A 14.94 mm | N/A | N/A 27.81 mm | N/A Installed | N/A Low Carbon Steel |
N/A
|
| AETC-350B | N/A M3 x 0.5 | N/A 5.36 mm | N/A 16.77 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-350B | N/A M3 x 0.5 | N/A 5.36 mm | N/A | N/A 12.57 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-470B | N/A M4 x 0.7 | N/A 6.83 mm | N/A 17.15 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-470B | N/A M4 x 0.7 | N/A 6.83 mm | N/A | N/A 12.83 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-580B | N/A M5 x 0.8 | N/A 7.77 mm | N/A 17.40 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-580B | N/A M5 x 0.8 | N/A 7.77 mm | N/A | N/A 13.21 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-610B | N/A M6 x 1 | N/A 10.16 mm | N/A 25.53 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-610B | N/A M6 x 1 | N/A 10.16 mm | N/A | N/A 19.30 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-8125B | N/A M8 x 1.25 | N/A 13.41 mm | N/A 27.05 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-8125B | N/A M8 x 1.25 | N/A 13.41 mm | N/A | N/A 19.56 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1015B | N/A M10 x 1.5 | N/A 14.94 mm | N/A 36.83 mm | N/A | N/A Uninstalled | N/A 300 Series Stainless Steel |
N/A
|
| AETC-1015B | N/A M10 x 1.5 | N/A 14.94 mm | N/A | N/A 27.81 mm | N/A Installed | N/A 300 Series Stainless Steel |
N/A
|
| AETA-350B | N/A M3 x 0.5 | N/A 5.36 mm | N/A 16.77 mm | N/A | N/A Uninstalled | N/A 5056 Aluminum or equivalent |
N/A
|
1 2