Catalog
CAD (0)
▾
360° Swaging Low-Profile Head Threaded Insert - Open End - Unified
360° Swaging Low-profile Head – Type AET
- Works in any thickness over .029”/0.76mm including blind applications.
- Minimal backside protrusion for restricted space applications.
- Additional thread sizes and grip ranges available. Not a typical stock item.
- Other materials available.
Part # |
Thread Size |
A ± .005 |
B ± .015 |
D Ref. |
Fastening |
Material |
CAD |
|---|---|---|---|---|---|---|---|
| AETS-440 | Thread Size N/A #4-40 | A ± .005 N/A .211 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-440 | Thread Size N/A #4-40 | A ± .005 N/A .211 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-632 | Thread Size N/A #6-32 | A ± .005 N/A .240 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-632 | Thread Size N/A #6-32 | A ± .005 N/A .240 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-832 | Thread Size N/A #8-32 | A ± .005 N/A .269 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-832 | Thread Size N/A #8-32 | A ± .005 N/A .269 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-1024 | Thread Size N/A #10-24 | A ± .005 N/A .306 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-1024 | Thread Size N/A #10-24 | A ± .005 N/A .306 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-1032 | Thread Size N/A #10-32 | A ± .005 N/A .306 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-1032 | Thread Size N/A #10-32 | A ± .005 N/A .306 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-420 | Thread Size N/A 1/4-20 | A ± .005 N/A .400 in | B ± .015 N/A .515 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-420 | Thread Size N/A 1/4-20 | A ± .005 N/A .400 in | B ± .015 N/A | D Ref. N/A .275 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-518 | Thread Size N/A 5/16-18 | A ± .005 N/A .528 in | B ± .015 N/A .615 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-518 | Thread Size N/A 5/16-18 | A ± .005 N/A .528 in | B ± .015 N/A | D Ref. N/A .325 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-616 | Thread Size N/A 3/8-16 | A ± .005 N/A .588 in | B ± .015 N/A .745 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-616 | Thread Size N/A 3/8-16 | A ± .005 N/A .588 in | B ± .015 N/A | D Ref. N/A .390 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-813 | Thread Size N/A 1/2-13 | A ± .005 N/A .800 in | B ± .015 N/A .935 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETS-813 | Thread Size N/A 1/2-13 | A ± .005 N/A .800 in | B ± .015 N/A | D Ref. N/A .485 in | Fastening N/A Installed | Material N/A Low Carbon Steel |
CAD
N/A
|
| AETC-440 | Thread Size N/A #4-40 | A ± .005 N/A .211 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-440 | Thread Size N/A #4-40 | A ± .005 N/A .211 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-632 | Thread Size N/A #6-32 | A ± .005 N/A .240 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-632 | Thread Size N/A #6-32 | A ± .005 N/A .240 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-832 | Thread Size N/A #8-32 | A ± .005 N/A .269 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-832 | Thread Size N/A #8-32 | A ± .005 N/A .269 in | B ± .015 N/A | D Ref. N/A .205 in | Fastening N/A Installed | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
| AETC-1024 | Thread Size N/A #10-24 | A ± .005 N/A .306 in | B ± .015 N/A .370 in | D Ref. N/A | Fastening N/A Uninstalled | Material N/A 300 Series Stainless Steel |
CAD
N/A
|
Search
What are you looking for?
You can search this site in different ways. Try searching using the following methods:
Product Family: “Self-clinching nuts"
Part Number: "S-632-1ZI"
Type: “S,SS,CL,CLS,SP,CLA"

