PEM® surface mounted standoffs that eliminate the need for attaching screws

  • PEM® SMTSS™ fasteners feature a spring action to hold a P.C. Board securely without screw or threaded hardware, allowing for quick assembly.
  • Mount on P.C. Boards in the same manner and at the same time as other surface mount components prior to the automated reflow solder process.
  • Alleviated concerns about potential damage to P.C. Boards due to improper secondary installation operations.
  • Fasteners provided on tape and reel compatible with existing SMT automated installation equipment.
  • Benefits include reduced scrap, reduced handling and reduced risk of board damage.
  • TYPE SMTSS
    TYPE SMTSS 2
    Unit of Measure
    1 

    Part #

    L - Length ± .005

    Min. Sheet Thickness

    C Max.

    E ± 0.13

    Standard Finish

    CAD

    SMTSSS-156-8 ET N/A .250 in N/A .060 in N/A .161 in N/A .250 in N/A Electro-Plated Tin, ASTM B 545, Class A with Clear Preservative Coating, annealed N/A CAD Icon (for items table)
    SMTSSS-156-12 ET N/A .375 in N/A .060 in N/A .161 in N/A .250 in N/A Electro-Plated Tin, ASTM B 545, Class A with Clear Preservative Coating, annealed N/A CAD Icon (for items table)
    Unit of Measure
    1