• Fully concealed-head for tool only access.
  • UL approved.
  • Assorted screw lengths for most applications.
Captive panel screw-Tool only, non flush, spring-loaded - PFC2P Metric only
Captive panel screw-Tool only, non flush, spring-loaded 2
Unit of Measure
1 2 

Part #

Thread Size x Pitch

Min. Sheet Thickness

Hole Size in Sheet + 0.08

G ± 0.4

P ± 0.64

Optional Finish

CAD View

CAD

PFC2P-M3-40 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 6.40 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M3-40 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 6.40 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M3-62 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 9.50 mm N/A 3.20 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M3-62 N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 9.50 mm N/A 3.20 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M4-50 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 7.90 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M4-50 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 7.90 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M4-72 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 11.10 mm N/A 3.20 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M4-72 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 11.10 mm N/A 3.20 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M4-94 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 14.30 mm N/A 6.40 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M4-94 N/A M4 x 0.7 N/A 1.53 mm N/A 7.92 mm N/A 14.30 mm N/A 6.40 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M5-50 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 7.90 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M5-50 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 7.90 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M5-72 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 11.10 mm N/A 3.20 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M5-72 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 11.10 mm N/A 3.20 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M5-94 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 14.30 mm N/A 6.40 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M5-94 N/A M5 x 0.8 N/A 1.53 mm N/A 8.74 mm N/A 14.30 mm N/A 6.40 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M6-60 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 9.50 mm N/A 0 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M6-60 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 9.50 mm N/A 0 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M6-82 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 12.70 mm N/A 3.20 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M6-82 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 12.70 mm N/A 3.20 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M6-04 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 15.90 mm N/A 6.40 mm N/A N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M6-04 N/A M6 x 1 N/A 1.53 mm N/A 10.49 mm N/A 15.90 mm N/A 6.40 mm N/A N/A Fastened N/A CAD Icon (for items table)
PFC2P-M3-40BN N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 6.40 mm N/A 0 mm N/A Retainer – BN – Black Nitride
Screw – BN – Black nitride
N/A Unfastened N/A CAD Icon (for items table)
PFC2P-M3-40BN N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 6.40 mm N/A 0 mm N/A Retainer – BN – Black Nitride
Screw – BN – Black nitride
N/A Fastened N/A CAD Icon (for items table)
PFC2P-M3-62BN N/A M3 x 0.5 N/A 1.53 mm N/A 6.73 mm N/A 9.50 mm N/A 3.20 mm N/A Retainer – BN – Black Nitride
Screw – BN – Black nitride
N/A Unfastened N/A CAD Icon (for items table)
Unit of Measure
1 2