• Pilot diameter and undercuts allow plastic to flow into grooves providing high pullout resistance.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Thru threaded inserts – Types ITB, ITC
Molded-in Threaded Inserts, Thru-Threaded 2
Unit of Measure
1 

Part #

Thread Size x Pitch

Type

A ± 0.13

E Nom.

Standard Material

Standard Finish

CAD

ITA-M3 N/A M3 x 0.5 N/A ITA N/A 4.77 mm N/A 4.77 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITA-M4 N/A M4 x 0.7 N/A ITA N/A 6.35 mm N/A 6.35 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITA-M5 N/A M5 x 0.8 N/A ITA N/A 7.13 mm N/A 7.13 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITA-M6 N/A M6 x 1 N/A ITA N/A 9.53 mm N/A 8.74 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITA-M8 N/A M8 x 1.25 N/A ITA N/A 11.91 mm N/A 11.10 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITA-M10 N/A M10 x 1.5 N/A ITA N/A 14.27 mm N/A 12.7 mm N/A Aluminum N/A Plain N/A CAD Icon (for items table)
ITB-M3 N/A M3 x 0.5 N/A ITB N/A 4.77 mm N/A 4.77 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITB-M4 N/A M4 x 0.7 N/A ITB N/A 6.35 mm N/A 6.35 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITB-M5 N/A M5 x 0.8 N/A ITB N/A 7.13 mm N/A 7.13 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITB-M6 N/A M6 x 1 N/A ITB N/A 9.53 mm N/A 8.74 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITB-M8 N/A M8 x 1.25 N/A ITB N/A 11.91 mm N/A 11.10 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITB-M10 N/A M10 x 1.5 N/A ITB N/A 14.27 mm N/A 12.7 mm N/A Free-machining, Leaded Brass N/A Plain N/A CAD Icon (for items table)
ITC-M3 N/A M3 x 0.5 N/A ITC N/A 4.77 mm N/A 4.77 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ITC-M4 N/A M4 x 0.7 N/A ITC N/A 6.35 mm N/A 6.35 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ITC-M5 N/A M5 x 0.8 N/A ITC N/A 7.13 mm N/A 7.13 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ITC-M6 N/A M6 x 1 N/A ITC N/A 9.53 mm N/A 8.74 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ITC-M8 N/A M8 x 1.25 N/A ITC N/A 11.91 mm N/A 11.10 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
ITC-M10 N/A M10 x 1.5 N/A ITC N/A 14.27 mm N/A 12.7 mm N/A 300 Series Stainless Steel N/A Passivated and/or tested per ASTM A380 N/A CAD Icon (for items table)
Unit of Measure
1