CAD (0)
  • Cart is empty
  • Pilot diameter and undercuts allow plastic to flow into grooves providing high pullout resistance.
  • Aluminum inserts ideal for light weight designs.
  • Aluminum and stainless steel inserts offer lead-free alternative.
Unit of Measure

Thread Size x Pitch

N/A M10 x 1.5

Type

N/A ITC
Thread Code1 N/A M10

A ± 0.13

N/A 14.27 mm a1292.jpg

E Nom.

N/A 12.7 mm

C ± 0.13

N/A 11.84 mm

S1 Nom.

N/A 2.38 mm

S2 Nom.

N/A 2.38 mm

Minor Dia.Min.

N/A 8.55 mm

Minor Dia.Max.

N/A 8.67 mm

Thread Specification

N/A 6H per ASME B1.13M

Standard Material

N/A 300 Series Stainless Steel

Standard Finish

N/A Passivated and/or Tested per ASTM A380

CAD Supplier

N/A PennEngineering® (SI®)
  • 1 Thread tapped thru, Class 3A/4h screw must pass with finger torque, but basic go gauge may stop at last thread.