Part # |
Thread Size x Pitch |
Type |
A ± 0.13 |
E Nom. |
Standard Material |
Standard Finish |
CAD |
|---|---|---|---|---|---|---|---|
| ITA-M3 | N/A M3 x 0.5 | N/A ITA | N/A 4.77 mm | N/A 4.77 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITA-M4 | N/A M4 x 0.7 | N/A ITA | N/A 6.35 mm | N/A 6.35 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITA-M5 | N/A M5 x 0.8 | N/A ITA | N/A 7.13 mm | N/A 7.13 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITA-M6 | N/A M6 x 1 | N/A ITA | N/A 9.53 mm | N/A 8.74 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITA-M8 | N/A M8 x 1.25 | N/A ITA | N/A 11.91 mm | N/A 11.10 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITA-M10 | N/A M10 x 1.5 | N/A ITA | N/A 14.27 mm | N/A 12.7 mm | N/A Aluminum | N/A Plain |
N/A
|
| ITB-M3 | N/A M3 x 0.5 | N/A ITB | N/A 4.77 mm | N/A 4.77 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITB-M4 | N/A M4 x 0.7 | N/A ITB | N/A 6.35 mm | N/A 6.35 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITB-M5 | N/A M5 x 0.8 | N/A ITB | N/A 7.13 mm | N/A 7.13 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITB-M6 | N/A M6 x 1 | N/A ITB | N/A 9.53 mm | N/A 8.74 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITB-M8 | N/A M8 x 1.25 | N/A ITB | N/A 11.91 mm | N/A 11.10 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITB-M10 | N/A M10 x 1.5 | N/A ITB | N/A 14.27 mm | N/A 12.7 mm | N/A Free-machining, Leaded Brass | N/A Plain |
N/A
|
| ITC-M3 | N/A M3 x 0.5 | N/A ITC | N/A 4.77 mm | N/A 4.77 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ITC-M4 | N/A M4 x 0.7 | N/A ITC | N/A 6.35 mm | N/A 6.35 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ITC-M5 | N/A M5 x 0.8 | N/A ITC | N/A 7.13 mm | N/A 7.13 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ITC-M6 | N/A M6 x 1 | N/A ITC | N/A 9.53 mm | N/A 8.74 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ITC-M8 | N/A M8 x 1.25 | N/A ITC | N/A 11.91 mm | N/A 11.10 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|
| ITC-M10 | N/A M10 x 1.5 | N/A ITC | N/A 14.27 mm | N/A 12.7 mm | N/A 300 Series Stainless Steel | N/A Passivated and/or tested per ASTM A380 |
N/A
|