• Features a low-profile.
  • Allows near-flush installations with no need for special hole preparations such as countersinking or dimpling.
  • Additional thread sizes and grip ranges available.
Thin wall, low profile head – Type AEO
Thin-Wall Low-Profile Head Threaded Insert - Unified 2
Unit of Measure
1 

Part #

Thread Size

Grip Range

A ± .015

øD Max.

M Ref.

Hole Size in Sheet + .006 - .000

Fastening

CAD

AEOS10-632-80 N/A #6-32 N/A .020 - .080 in N/A .385 in N/A .249 in N/A N/A .250 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-632-80 N/A #6-32 N/A .020 - .080 in N/A N/A .249 in N/A .315 in N/A .250 in N/A Installed N/A CAD Icon (for items table)
AEOS10-832-80 N/A #8-32 N/A .020 - .080 in N/A .385 in N/A .249 in N/A N/A .250 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-832-80 N/A #8-32 N/A .020 - .080 in N/A N/A .249 in N/A .315 in N/A .250 in N/A Installed N/A CAD Icon (for items table)
AEOS10-1024-130 N/A #10-24 N/A .020 - .130 in N/A .440 in N/A .280 in N/A N/A .281 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-1024-130 N/A #10-24 N/A .020 - .130 in N/A N/A .280 in N/A .330 in N/A .281 in N/A Installed N/A CAD Icon (for items table)
AEOS10-1032-130 N/A #10-32 N/A .020 - .130 in N/A .440 in N/A .280 in N/A N/A .281 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-1032-130 N/A #10-32 N/A .020 - .130 in N/A N/A .280 in N/A .330 in N/A .281 in N/A Installed N/A CAD Icon (for items table)
AEOS10-420-165 N/A 1/4-20 N/A .030 - .165 in N/A .580 in N/A .374 in N/A N/A .375 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-420-165 N/A 1/4-20 N/A .030 - .165 in N/A N/A .374 in N/A .440 in N/A .375 in N/A Installed N/A CAD Icon (for items table)
AEOS10-428-165 N/A 1/4-28 N/A .030 - .165 in N/A .580 in N/A .374 in N/A N/A .375 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-428-165 N/A 1/4-28 N/A .030 - .165 in N/A N/A .374 in N/A .440 in N/A .375 in N/A Installed N/A CAD Icon (for items table)
AEOS10-518-200 N/A 5/16-18 N/A .040 - .200 in N/A .690 in N/A .499 in N/A N/A .500 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-518-200 N/A 5/16-18 N/A .040 - .200 in N/A N/A .499 in N/A .540 in N/A .500 in N/A Installed N/A CAD Icon (for items table)
AEOS10-524-200 N/A 5/16-24 N/A .040 - .200 in N/A .690 in N/A .499 in N/A N/A .500 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-524-200 N/A 5/16-24 N/A .040 - .200 in N/A N/A .499 in N/A .540 in N/A .500 in N/A Installed N/A CAD Icon (for items table)
AEOS10-616-200 N/A 3/8-16 N/A .040 - .200 in N/A .690 in N/A .499 in N/A N/A .500 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-616-200 N/A 3/8-16 N/A .040 - .200 in N/A N/A .499 in N/A .540 in N/A .500 in N/A Installed N/A CAD Icon (for items table)
AEOS10-624-200 N/A 3/8-24 N/A .040 - .200 in N/A .690 in N/A .499 in N/A N/A .500 in N/A Uninstalled N/A CAD Icon (for items table)
AEOS10-624-200 N/A 3/8-24 N/A .040 - .200 in N/A N/A .499 in N/A .540 in N/A .500 in N/A Installed N/A CAD Icon (for items table)
Unit of Measure
1